AD539:  Wideband Dual-Channel Linear Multiplier/Divider

The AD539 is a low-distortion analog multiplier having two identical signal channels (Y1 and Y2), with a common X-input providing linear control of gain. Excellent ac characteristics up to video ...More

AD539:  Wideband Dual-Channel Linear Multiplier/Divider

Product Description

The AD539 is a low-distortion analog multiplier having two identical signal channels (Y1 and Y2), with a common X-input providing linear control of gain. Excellent ac characteristics up to video frequencies and a 3dB bandwidth of over 60MHz are provided. Although intended primarily for applications where speed is importanct the circuit exhibits good static accuracy in "computational" applications. Scaling is accurately determined by a band-gap voltage reference and all critical parameters are laser-trimmed during manufacture.

The full bandwidth can be realized over most of the gain range using the AD539 with simple resistive loads of up to 100 (Ohms). Output voltage is restricted to a few hundred millivolts under these conditions. Using external op amps such as the AD5539 in conjuction with the on-chip scaling resistors, accurate multiplication can be achieved, with bandwidths typically as high as 50 MHz.

The two channels provide flexibility. In single-channel applications they may be used in parallel, to double the output current, or series, to achieve a square law gain function with a control range or over 100dB, or differentially, to reduce distortion. Alternatively, they may be used independently, as in audio stereo applications, with low crosstalk between channels. Voltage controlled filters and oscillators using the "state-variable" approach are easily designed, taking advantage of the dual channels and common control. The AD539 is available in three versions: the "J" and "K" grades are specified for 0 to +70°C operation and "S" grade is guaranteed over the extended range of -55°C to +125°C. The J and K grades are available in either a hermetic ceramic DIP (D) or a low cost plastic DIP (N), while the S grade is available in ceramic DIP (D) or LCC (E). J-grade chips are also available. The S grade is now available in MIL-STD-883 and Standard Military Drawing (DESC) Number 5962-8980901EA versions.

Features

  • Two Quadrant Multiplication/Division
  • Two Independent Signal Channels
  • Signal Bandwidth of 60 MHz (IOUT)
  • Linear Control Channel Bandwidth of 5 MHz
  • Low Distortion (to 0.01%)
  • Fully-Calibrated, Monolithic Circuit

Характеристики

Transfer Function -VxVy/Vu
Supply Voltage (V max) ±15V
Supply Current (max) 10.2MA
Temp Range -55 to 125°C
Package LCC/DIP/CHIP

Посмотреть другие компоненты

Part# Transfer Function BW Slew Rate (V/µs Supply Voltage (V max) Supply Current (max) Error (%FS@25°C) Settling Time Output Swing Input Voltage Range (V) Temp Range Price* (1000-4999)
AD532 (X1-X2)(Y1-Y2)/(10V) 1MHz 45 ±22 6 1 1µs ± 10V ±10 -55 to 125°C $16.95
AD534 (X1-X2)(Y1-Y2)/(10V)+Z2 1MHz 20 ±22 6 0.25 2µs ± 11V ±10 -55 to 125°C $17.77
AD538 Vy(Vz/Vx)^m 400kHz 1.4 ±18 7 1 - ± 11V ±10 -55 to 125°C $17.26
AD539 -VxVy/Vu 25MHz - ±15 10.2 2.5 - ± 2.8mA ±4.2 -55 to 125°C $18.99
AD632 [(X1–X2)(Y1–Y2)/10] + Z2 1MHz 20 ±22 6 0.5 2µs ± 11V ±12 -55 to 125°C $12.45
AD633 [(X1–X2)(Y1–Y2)/10] + Z 1MHz 20 ±18 6 2 2µs ± 11V ±10 -40 to 85°C $4.15
AD734 [(X1–X2)(Y1–Y2)/U] + Z2 10MHz 450 ±16.5 12 0.4 200ns 12V ±12.5 -55 to 125°C $14.02
AD834 (4mA)*XY/(1V^2) 500MHz - ±9 35 2 - ± 4.04mA ±1 -40 to 85°C $17.71
AD835 [(X1–X2)(Y1–Y2)/U] + Z2 250MHz 1,000 ±5.5 25 2 20ns ± 2.5V ±1 -40 to 85°C $9.91
ADL5391 W= aXY/U+Z 2000MHz 8,800 +5.5 135 1 2.1ns Vpos-2.5 V +2.5 -40 to 85°C $4.95
MLT04 [(X1–X2)(Y1–Y2)/2.5V] 8MHz 53 ±5.25 20 5 1µs ± 3V ±2.5 -40 to 85°C -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.