Информация о продукте

Статус продукта:Производство

The ADIS16260 and ADIS16265 are programmable digital gyroscopes that combine industry-leading MEMS and signal processing technology in a single compact package. They provide accuracy performance that would require full motion calibration with any other MEMS gyroscope in their class. When power is applied, the ADIS16260 and ADIS16265 automatically start up and begin sampling sensor data, without requiring configuration commands from a system processor. An addressable register structure and a common serial peripheral interface (SPI) provide simple access to sensor data and configuration settings. Many digital processor platforms support the SPI with simple firmware-level instructions.

The ADIS16260 and ADIS16265 provide several programmable features for in-system optimization. The sensor bandwidth switch (50 Hz and 330 Hz), Bartlett window FIR filter length, and sample rate settings provide users with controls that enable noise vs. bandwidth optimization. The digital input/output lines offer options for a data ready signal that helps the master processor efficiently manage data coherency, an alarm indicator signal for triggering master processor interrupts, and a general-purpose function for setting and monitoring system-level digital controls/ conditions.

The ADIS16260 and ADIS16265 are drop-in replacements for the ADIS1625x family and come in LGA packages (11.2 mm × 11.2 mm × 5.5 mm) that meet Pb-free solder reflow profile requirements, per JEDEC J-STD-020. They have an extended operating temperature range of −40°C to +105°C.

    APPLICATIONS
  • Platform control and stabilization
  • Navigation
  • Medical instrumentation
  • Robotics

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Yaw rate gyroscope with range scaling ±80°/sec, ±160°/sec, and ±320°/sec settings
  • No external configuration required to start data collection
  • Factory-calibrated sensitivity and bias
    ADIS16265 calibration temperature range:
    −40°C to +85°C
  • SPI-compatible serial interface
  • Relative angle displacement output
  • Embedded temperature sensor
  • Programmable operation and control
    Automatic and manual bias correction controls
    Sensor bandwidth selection:
    50 Hz/330 Hz
    Sample rate: 256 SPS/2048 SPS settings
  • Single-supply operation:
    4.75 V to 5.25 V
  • See data sheet for additional features

ADIS16265 Functional Block Diagram

OF NOTE ...

NI LabVIEW Driver for ADIS16265
NOTE: This link is for the ADIS16250, but is a great starting point for the ADIS16265.

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIS16260 IIO Programmable Low Power Gyroscope Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADIS16265 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADISUSB Evaluation System
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADISUSBZ Статус: Prodn Evaluation Board $ 274,00 Да -
ADIS16265/PCB Breakout Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADIS16265/PCBZ Статус: Prodn Evaluation Board $ 99,00 E -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть