Добавить в Мастер Структурных Схем

ADIS16201:  Programmable Dual-Axis Inclinometer / Accelerometer

Информация о продукте

Статус продукта:Производство

The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI’s iSensorTM integration. By enhancing ADI's iMEMS® sensor technology with an embedded signal processing solution, the ADIS16201 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The SPI interface provides access to measurements of the following parameters: dual-axis linear acceleration, dual-axis linear inclination angle, temperature, power supply and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost and program risk.

Unique characteristics of the end system can be easily accommodated via several built-in features including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response.

The ADIS16201 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, and a digital self test function. The ADIS16201 offers two different power management features that can be enabled via the SPI port; a programmable duty cycle sleep mode for systmes that do not require continuous operation and a low power mode for systems that can trade reduced sample rates for more efficient power operation.

The ADIS16201 is available in a 9.2mm x 9.2mm x 4mm Land Grid Array (LGA) package with a temperature range of -40°C to +125°C.

Applications
  • Platform Stabilization and Leveling
  • Tilt Sensing, Inclinometers
  • Motion / Position Measurement
  • Monitor / Alarm Devices (Security, Medical, Safety)

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Dual-axis inclinometer/accelerometer measurements
  • ±90° inclinometer measurement range, linear output
  • 12-bit digital temperature sensor output
  • Digitally controlled sensitivity and bias calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Dual alarm settings with rate/threshold limits
  • Digitally activated self test
  • Digitally activated low power mode
  • SPI®-compatible serial interface
  • Auxiliary 12-bit ADC input and DAC output
  • Single-supply operation:3.0 V to +3.6 V

Functional Block Diagram for ADIS16201

NI LabVIEW Driver for ADIS16201
NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16201.

Документация

Наименование Тип контента Тип файлов
ADIS16201: Programmable Dual-Axis Inclinometer/Accelerometer Data Sheet (Rev C, 08/2013) (pdf, 765 kB) Технические описания PDF
UG-363: ADISUSB User Guide  (pdf, 671 kB) Руководства пользователей PDF
iSensor Intelligent Sensor/ADIS16201
Best Product Winner: Electronics -- Design News, March 20, 2006
Технические статьи HTML
Accelerometer Specifications - Quick Definitions Техническая документация HTML
Product Families Made for High-voltage Apps
(eeProductCenter, 10/10/2005)
Обзоры продукции HTML
Smart Sensors, Converters, and Amps Target Industrial Applications
(EDN, 10/10/2005)
Обзоры продукции HTML
Basic MEMS Terminology  (pdf, 40 kB) Обзор PDF
Product Highlight: ADIS16201 and ADIS16250  (pdf, 1620 kB) Обзор PDF
What are the shock ratings or limits for the MEMS devices? FAQs/RAQs HTML
What are the moisture absorption specifications or considerations for the iSensor products? FAQs/RAQs HTML
What are some of the mechanical stress considerations when mounting iSensor devices? FAQs/RAQs HTML
What is an inertial sensor? FAQs/RAQs HTML
What is an accelerometer and a gyroscope, and how do they differ? FAQs/RAQs HTML
Where would you use an accelerometer? FAQs/RAQs HTML
Where would you use a gyroscope? FAQs/RAQs HTML
What are the major error sources for inertial sensors? FAQs/RAQs HTML
What is the limit of resolution of an inertial sensor? FAQs/RAQs HTML
I need finer resolution. What do I do? FAQs/RAQs HTML
MEMS Accelerometer Applications, what's Fantasy and what's Reality? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIS16201 IIO Dual-Axis Digital Inclinometer and Accelerometer Linux Driver (Wiki Site) Device Drivers HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADISUSB Evaluation System
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADISUSBZ Статус: Prodn Evaluation Board $ 274,00 Да -
ADIS16201/PCB Breakout Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADIS16201/PCBZ Статус: Prodn Evaluation Board $ 99,00 E -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.