Добавить к Мастеру создания структурных схем

ADUM7240:  1 kV Dual Channel Digital Isolators (2/0 channel directionality)

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADuM7240/ADuM7241 are dual channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to the alternatives, such as optocoupler devices and other integrated couplers.

ADuM724x are 2-channel (dual) isolators1 kV digital isolation devices is packaged in a narrow-body 8-lead SOIC. The ADuM724x offers a cost effective option compared to 2.5 kV or 5 kV isolators where only functional isolation is needed.

This family, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at data rates up to 25 Mbps. Despite the low power consumption, all models of the ADuM724x provide low pulse width distortion (<5 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.

The two channels of ADuM724x are independent isolation channels and are available in two channel configurations with 1 Mbps or 25 Mbps data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have an output default high logic state in the absence of the input power.

Applications

  • General-purpose multichannel isolation
  • Data converter isolation
  • Industrial field bus isolation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Narrow body, RoHS-compliant, 8-lead SOIC
  • Safety and regulatory approvals
  • UL recognition (pending)
      UL 1577: 1000 V rms for 1 minute
  • Low power operation
     5 V operation
       2.4 mA per channel maximum @ 0 Mbps to 1 Mbps
       11.8 mA per channel maximum @ 25 Mbps
  • 3.3 V operation
       1.7 mA per channel maximum @ 0 Mbps to 1 Mbps
       8.2 mA per channel maximum @ 25 Mbps
  • Bidirectional communication
  • Up to 25 Mbps data rate (NRZ)
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High common-mode transient immunity:
    >15 kV/μs

ADuM7240 Functional Diagram for ADuM7240

Документация

Наименование Тип контента Тип файлов
ADuM7240/ADuM7241: 1 kV, Dual Channel Digital Isolators Datasheet (Rev A, 05/2012) (pdf, 323 kB) Технические описания PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM7240 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть