Добавить к Мастеру создания структурных схем

ADUM3474:  Isolated Switching Regulators (0/4 Channel Directionality)

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADuM3470/ADuM3471/ADuM3472/ADuM3473/ADuM3474 devices are quad-channel, digital isolators with an integrated PWM controller and transformer driver for an isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 2 W of regulated, isolated power at 3.3 V to 24 V from a 5.0 V input supply or from a 3.3 V supply. This eliminates the need for a separate, isolated DC/DC converter in 2 W isolated designs. The iCoupler chip-scale transformer technology is used to isolate the logic signals, and the integrated transformer driver with isolated secondary side control provides higher efficiency for the isolated DC/DC converter. The result is a small form factor, total isolation solution.

The ADuM347x isolators provide four independent isolation channels in a variety of channel configurations and data rates.

Applications

  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation
  • Power supply startup bias and gate drives
  • Isolated sensor interfaces
  • Process controls

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Isolated PWM Controller
  • Integrated transformer driver
  • Regulated adjustable output: 3.3 V to 24 V
  • 2 W output power
  • 70% efficiency at guaranteed load of 400 mA at 5.0 V output
  • Quad dc-to-25 Mbps (NRZ) signal isolation channels
  • 20-lead SSOP package
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • 200 kHz to 1 MHz adjustable oscillator frequency
  • Soft start function at power-up
  • Pulse-by-pulse overcurrent protection
  • Thermal shutdown
  • 2500 V rms isolation
  • Evaluation Board available

Functional Block Diagram for ADuM3474

Документация

Наименование Тип контента Тип файлов
ADuM3470/ADuM3471/ADuM3472/ADuM3473/ADuM3474: PWM Controller and Transformer Driver with Quad-Channel Isolators Preliminary Data Sheet  (Rev 0, 11/2010) (pdf, 741 kB) Технические описания PDF
ADuM347x Isolated DC/DC Controller Overview
(Digi-Key Corporation)
Videos HTML
ADuM347x: Quad-Channel Digital Isolator with PWM Controller
iCoupler® Digital Isolator by Analog Devices. The ADuM347x is the industry's first digital isolator with an integrated transformer driver and PWM (pulse-width-modulation) controller in a sigle package.
Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-197: iCoupler ADuM347x Quad-Channel Isolators with Integrated Transformer Driver  (pdf, 653 kB) Руководства пользователей PDF
Inside iCoupler® Technology: ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 0)
By Flow Zhao, Design Engineer
Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
ADuM347x Family: PWM Controller and Transformer Drivers with Quad-Channel Isolators Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM3474 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUM3474ARSZ Статус: Prodn 20 ld SSOP 20 Ind Tube, 66 $ 3,32 $ 2,88 Y  Используемые материалы PCN Купить Образцы
ADUM3474ARSZ-RL7 Статус: Prodn 20 ld SSOP 20 Ind Reel, 500 - $ 2,88 Y  Используемые материалы PCN Купить
ADUM3474CRSZ Статус: Prodn 20 ld SSOP 20 Ind Tube, 66 $ 4,53 $ 3,93 Y  Используемые материалы PCN Купить Образцы
ADUM3474CRSZ-RL7 Статус: Prodn 20 ld SSOP 20 Ind Reel, 500 - $ 3,93 Y  Используемые материалы PCN Купить
ADUM3474WARSZ Статус: Prodn SSOP 5.3 MM 20 Auto Tube, 66 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Образцы
ADUM3474WARSZ-RL7 Статус: Prodn SSOP 5.3 MM 20 Auto Reel, 500 - $ 0,00 Y  Используемые материалы Уведомить меня Контакты
ADUM3474WCRSZ Статус: Prodn SSOP 5.3 MM 20 Auto Tube, 66 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Образцы
ADUM3474WCRSZ-RL7 Статус: Prodn SSOP 5.3 MM 20 Auto Reel, 500 - $ 0,00 Y  Используемые материалы Уведомить меня Контакты
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-ADUM3471: Evaluation Board for the ADUM3470/3471/3472/3473/3474
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUM3471EBZ Статус: Prodn Evaluation Board $ 60,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть