Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADuM221x are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temper-ature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM221x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM221x models operate with the supply voltage of either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM221x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transi-tions and during power-up/power-down conditions.

Similar to the ADuM320x isolators, the ADuM221x isolators contain various circuit and layout enhancements to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM320x or ADuM221x products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.

APPLICATIONS
  • General-purpose, high voltage, multichannel isolation
  • Medical equipment
  • Power supplies
  • RS-232/RS-422/RS-485 transceiver isolation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High isolation voltage:
    5000 V rms
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Low power operation
    - 5 V operation
    1.6 mA per channel maximum at 0 Mbps to 2 Mbps
    3.7 mA per channel maximum at 10 Mbps
    - 3 V operation
    1.4 mA per channel maximum at 0 Mbps to 2 Mbps
    2.4 mA per channel maximum at 10 Mbps
  • 3 V/5 V level translation
  • High temperature operation:
    125°C
  • Default low output
  • High data rate: dc to 10 Mbps (NRZ)
  • Precise timing characteristics
    - 3 ns maximum pulse width distortion
    - 3 ns maximum channel-to-channel matching
  • Automotive versions qualified per AEC-Q100
  • See Data Sheet for additional features

Functional Block Diagram for ADuM2211

Документация

Наименование Тип контента Тип файлов
ADuM2210/ADuM2211: Dual-Channel Digital Isolators, 5 kV Data Sheet (Rev D, 08/2012) (pdf, 295 kB) Технические описания PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
Creepage Requirements for Medical Applications  (pdf, 588 kB) Технические статьи PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Технические статьи PDF
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008)
Технические статьи HTML
IEC 60601-1-Compliant Digital Isolators with iCoupler Technology Технические статьи HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Обзор HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM2211 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUM2211SRIZ Статус: Prodn 16 ld SOIC_CAV 16 Mil Tube, 37 $ 1,89 $ 1,45 Y  Используемые материалы PCN Купить Образцы
ADUM2211SRIZ-RL Статус: Prodn 16 ld SOIC_CAV 16 Mil Reel, 1000 - $ 1,45 Y  Используемые материалы PCN Купить
ADUM2211SRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 1,60 $ 1,23 Y  Используемые материалы PCN Купить Образцы
ADUM2211SRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 1,23 Y  Используемые материалы PCN Купить
ADUM2211TRIZ Статус: Prodn 16 ld SOIC_CAV 16 Mil Tube, 37 $ 2,28 $ 1,75 Y  Используемые материалы PCN Купить Образцы
ADUM2211TRIZ-RL Статус: Prodn 16 ld SOIC_CAV 16 Mil Reel, 1000 - $ 1,75 Y  Используемые материалы PCN Купить
ADUM2211TRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 2,28 $ 1,75 Y  Используемые материалы PCN Купить Образцы
ADUM2211TRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 1,75 Y  Используемые материалы PCN Купить
ADUM2211WSRWZ Статус: Prodn SOIC 300 MIL 16 Ind Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Купить
ADUM2211WSRWZ-RL Статус: Prodn SOIC 300 MIL 16 Ind Reel, 1000 - $ 0,00 Y  Используемые материалы Уведомить меня Купить
ADUM2211WTRWZ Статус: Prodn SOIC 300 MIL 16 Ind Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Купить Образцы
ADUM2211WTRWZ-RL Статус: Prodn SOIC 300 MIL 16 Ind Reel, 1000 - $ 0,00 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть