Добавить в Мастер Структурных Схем

ADN2820:  10.7 Gbps Low Noise, High Gain Transimpedance Amplifier IC with Performance Monitor

Информация о продукте

Статус продукта:Производство

The ADN2820 is a compact, high performance SiGe transimpedance amplifier (TIA) optimized for 10 Gbps metro access and Ethernet applications. It is a single-chip solution for detecting photodiode current with a high gain differential output voltage for use in any optical module. With exceptionally low input noise and a high transimpedance, the ADN2820 can directly drive a CDR or transceiver without need of an external post amplifier. Not only is overall performance augmented by the elimination of noise contribution from the post amplifier, but design complexity is simplified and manufacturability improved with reduced space and power consumption. The feature set of the ADN2820 includes functionality previously found in post amplifiers, providing the same level of flexibility as more complex solutions. Slice (offset) adjust is included to minimize duty cycle distortion, while an analog power monitor is incorporated to enable loss of power alarms.

The ADN2820 operates from a single power supply at +3.3V. It is available in die form.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Technology: high performance SiGe
  • Bandwidth: 9 GHz
  • Input noise current density:
    1.0 µA
    Optical sensitivity: -19.3 dBm
  • Differential transimpedance: 5000 V/A
  • Input current overload:
    2.8 mA p-p
  • Power dissipation: 200 mW
  • Linear input range: 0.15 mA p-p
  • Output resistance: 50 Ω/side
  • Output offset adjustment range: 240 mV
  • Average input power monitor:
    1 V/mA
  • Die size: 0.87 mm x 1.06 mm

Functional Block Diagram for ADN2820

OF NOTE ...

For the opportunity to sample the ADN2820 please contact the High Speed Networking Group and include your name, title, company and a description of your application.

Документация

Наименование Тип контента Тип файлов
ADN2820: 10.7 Gbps, 3.3V Low Noise, TIA With Average Power Monitor Data Sheet  (Rev 0, 11/2003) (pdf, 798 kB) Технические описания PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть