Добавить к Мастеру создания структурных схем

ADV7393:  Low Power, Chip Scale 10-Bit SD/HD Video Encoder

Информация о продукте

Статус продукта:Производство

The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), S-Video (YC), or component (YPrPb/RGB) analog outputs in either standard-definition (SD) or high-definition (HD) video formats.

Optimized for low power operation, occupying a minimal footprint and requiring few external components, these encoders are ideally suited to portable and power sensitive applications requiring TV-Out functionality. Cable detection and DAC auto power-down features ensure that power consumption is kept to a minimum.

The ADV7390/ADV7391 have an 8-bit video input port that supports SD video formats over a SDR interface and HD video formats over a DDR interface.

The ADV7392/ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported. All members of the family support embedded EAV/SAV timing codes, external video synchronization signals and the I2C communication protocol.

Applications

  • Mobile handsets
  • Digital still cameras
  • Portable media and DVD players
  • Portable game consoles
  • Digital camcorders
  • Set-top box (STB)
  • Automotive infotainment (ADV7393 only)

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • 1.8V/3.3V interface support
  • 3 high quality, 10-bit video DACs
    16× (216 MHz) DAC oversampling for SD
    8× (216 MHz) DAC oversampling for ED
    4× (297 MHz) DAC oversampling for HD
    37 mA maximum DAC output current
  • Multiformat video input support
    4:2:2 YCrCb (SD, ED, and HD)
    4:4:4 RGB (SD)
  • Multiformat video output support
    Composite (CVBS) and S-Video (Y/C)
    Component YPrPb (SD, ED, and HD)
    Component RGB (SD, ED, and HD)
  • Lead frame chip scale package (LFCSP) options
    32-lead, 5 mm × 5 mm LFCSP
    40-lead, 6 mm × 6 mm LFCSP
  • 74.25 MHz 8-/10-/16-bit high definition input support Compliant with SMPTE 274M (1080i), 296M (720p), and 240M (1035i)
  • Advanced power management
    Patented content-dependent low power DAC operation
    Automatic cable detection and DAC power-down
    Individual DAC on/off control
    Sleep mode with minimal power consumption
  • EIA/CEA-861B compliance support
  • NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
  • NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
  • Programmable features
    Luma and chroma filter responses
    Vertical blanking interval (VBI)
    Subcarrier frequency (FSC) and phase
    Luma delay
  • Copy generation management system (CGMS)

Functional Block Diagram for ADV7393

Документация

Наименование Тип контента Тип файлов
ADV7390/ADV7391/ADV7392/ADV7393: Low Power, Chip Scale, 10-Bit SD/HD Video Encoder Data Sheet (Rev G, 02/2013) (pdf, 2254 kB) Технические описания PDF
AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests  (pdf, 187 kB) Статьи по применению PDF
CN-0264:A Robust Solution for Transmitting Composite Video with Output Short-to-Battery Protection  (pdf, 211 kB) Circuit Note PDF
CN-0101: Reconstruction Video Filter Using the ADA4430-1 Amplifier After the ADV7393 Video Encoder  (pdf, 112 kB) Circuit Note PDF
ADV739x Design Support Files Руководства пользователей HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADV7393 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-ADV739X Evaluation Platform.
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADV739XFEZ Статус: Контакты Front-end Evaluation Board $ 325,00 Да -
EVAL-ADV7390-AEBZ Статус: Контакты Evaluation Board $ 0,00 Да - Контакты
EVAL-ADV7390EBZ Статус: Контакты Evaluation Board $ 85,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть