Добавить к Мастеру создания структурных схем

DAC8221:  Dual 12-Bit Buffered Multiplying CMOS D/A Converter

Информация о продукте

Статус продукта:Производство

The DAC-8221 combines two identical 12-bit, multiplying, digital-to-analog converters into a single CMOS chip. This device is electrically similar to DAC-8212 with improved microprocessor interface timing and is packaged in a narrow 0.300" DIP. Monolithic construction offers excellent DAC-to-DAC matching and tracking over the full ioperating temperature range. The DAC-8221 consists of two thin-film R-2R resistor-ladder networks, two 12-bit data latches, one 12-bit input buffer, and control logic. The DAC-8221 operates on a single supply from +5V to +15V. Maximum power dissipation with 0V and +5V logic levels and a +5V supply is less than 0.5mW. The DAC-8221 is manufactured using PMI's highly-stable, thin film resistors on an advanced oxide-isolated, silicon-gate, CMOS process. PMI's improved latch-up resistant design eliminates the need for external protective Schottky diodes.

A common 12-bit (TTL/CMOS compatible) input port is used to load a 12-bit-wide word into either of the two DACs. This port, whose data loading is similar to that of a RAM's write cycle, interfaces directly with most 12-bit or wider bus systems. With WR and CS lines at logic LOW, the input data registers are transparent. This allows direct unbuffered data to flow directly to the DAC output selected by DAC A/DAC B control input.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Two Matched 12-Bit DACs on One Chip
  • Packaged in a Narrow 0.3" 24-Pin DIP
  • Direct Parallel Load of all 12 Bits for High Data Throughput
  • 12-Bit Endpoint Linearity (±1/2 LSB Over Temperature)
  • On-Chip Latches for Both DACs
  • +5V to +15V Single Supply Operation
  • DACs Matched to 0.2% Typically
  • Four-Quadrant Multiplication
  • Improved ESD Resistance
  • Available in Die Form

Functional Block Diagram for DAC8221

DAC8221 Diagram
Functional Block Diagram for DAC8221

Подобная продукция

  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5415 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
  • AD5447 Dual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5449 Dual 12-Bit, High Bandwidth Multiplying DAC with Serial Interface

Документация

Наименование Тип контента Тип файлов
DAC8221: Dual 12-Bit Buffered Multiplying CMOS D/A Converter Data Sheet  (Rev B, 10/2002) (pdf, 597 kB) Технические описания PDF
DAC8221: Military Data Sheet  (Rev B, 11/2001) (pdf) Технические описания PDF
AN-254: Add Programmable Gain, Attenuation  (pdf, 97 kB)
Simple CMOS Multiplying DAC Circuit Provides Digital Control of Gain and Attenuation of Analog Signal
Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

DAC8221 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8967101LA Статус: Prodn CERDIP GLASS SEAL 24 Ind Tube, 15 $ 103,28 $ 93,35 N  Используемые материалы PCN Купить
DAC8221AW/883C Статус: Prodn CERDIP GLASS SEAL 24 Ind Tube, 15 $ 103,28 $ 93,35 N  Используемые материалы PCN Купить
DAC8221FP Статус: Prodn 24 ld PDIP 24 Tube, 15 $ 20,30 $ 20,30 N  Используемые материалы PCN Купить
DAC8221FPZ Статус: Prodn 24 ld PDIP 24 Tube, 15 $ 18,49 $ 18,49 Y  Используемые материалы PCN Купить
DAC8221FSZ Статус: Prodn 24 ld SOIC - Wide 24 Tube, 31 $ 24,08 $ 21,78 Y  Используемые материалы PCN Купить
DAC8221GP Статус: Prodn 24 ld PDIP 24 Tube, 15 $ 30,66 $ 30,66 N  Используемые материалы PCN Купить
DAC8221GPZ Статус: Prodn 24 ld PDIP 24 Tube, 15 $ 29,32 $ 29,32 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть