Добавить к Мастеру создания структурных схем

AD8842:  8-Bit Octal, 4-Quadrant Multiplying, CMOS TrimDAC

Информация о продукте

Статус продукта:Производство

The AD8842 provides eight general purpose digitally controlled voltage adjustment devices. The TrimDAC® capability allows replacement of the mechanical trimmer function in new designs. The AD8842 is ideal for ac or dc gain control of up to 50 kHz bandwidth signals. The four-quadrant multiplying capability is useful for signal inversion and modulation often found in video vertical deflection circuitry.

Internally the AD8842 contains eight voltage output digital-to-analog converters, each with separate voltage inputs. A new current conveyor amplifier design performs the four-quadrant multiplying function with a single amplifier at the output of the current steering digital-to-analog converter. This approach offers an improved constant input resistance performance versus previous voltage switched DACs used in TrimDAC circuits, eliminating the need for additional input buffer amplifiers.

Each DAC has its own DAC register that holds its output state. These DAC registers are updated from an internal serial-to-parallel shift register that is loaded from a standard 3-wire serial input digital interface. Twelve data bits make up the data word clocked into the serial input register. This data word is decoded where the first 4 bits determine the address of the DAC register to be loaded with the last 8 bits of data. A serial data output pin at the opposite end of the serial register allows simple daisy chaining in multiple DAC applications without additional external decoding logic.

The AD8842 consumes only 95 mW from ±5 V power supplies. For single 5 V supply applications consult the DAC-8841. The AD8842 is pin compatible with the 1 MHz multiplying band-width DAC8840. The AD8842 is available in 24-pin plastic DIP and surface mount SOL-24 packages.

Applications

  • Automatic Adjustment
  • Trimmer Replacement
  • Vertical Deflection Amplitude Adjustment
  • Waveform Generation and Modulation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low Cost
  • Replaces 8 Potentiometers
  • 50 kHz 4-Quadrant Multiplying Bandwidth
  • Low Zero Output Error
  • Eight Individual Channels
  • 3-Wire Serial Input
  • 500 kHz Update Data Loading Rate
  • ±3 V Output Swing
  • Midscale Preset, Zero Volts Out

Functional Block Diagram for AD8842

Документация

Наименование Тип контента Тип файлов
AD8842: 8-Bit Octal, 4-Quadrant Multiplying, CMOS TrimDAC Data Sheet  (Rev A, 10/2011) (pdf, 506 kB) Технические описания PDF
AN-219: Electronic Adjustment Made Easy with the TrimDAC®  (pdf, 404 kB) Статьи по применению PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8842 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть