AD8804
PRODUCTION12 Channel, 8-Bit TrimDACs with Power Shutdown & Separate VREFL Input
- Part Models
- 4
- 1ku List Price
- Starting From $6.26
Overview
- Low Cost
- Replaces 12 Potentiometers
- Individually Programmable Outputs
- Power Shutdown < 55 µWatts Including IDD & IREF
- 3-Wire SPI Compatible Serial Input
- Midscale Preset, AD8802
- Separate VREF Range Settling, AD8804
- +3 to +5 Single Supply Operation
The 12-channel AD8802 / AD8804 provides independent digitally-controllable voltage outputs in a compact 20-lead package. This potentiometer divider TrimDAC( allows replacement of the mechanical trimmer function in new designs. The AD8802/ AD8804 is ideal for dc voltage adjustment applications.
Easily programmed by serial interfaced microcontroller ports, the AD8802 with its midscale preset is ideal for potentiometer replacement where adjustments start at a nominal value. Applications such as gain control of video amplifiers, voltage controlled frequencies and bandwidths in video equipment, geometric correction and automatic adjustment in CRT computer graphic displays are a few of the many applications ideally suited for these parts. The AD8804 provides independent control of both the top and bottom end of the potentiometer divider allowing a separate zero-scale voltage setting determined by the VREFL pin. This is helpful for maximizing the resolution of devices with a limited allowable voltage control range.
Internally the AD8802 / AD8804 contains 12 voltage-output digital-to-analog converters, sharing a common reference-voltage input.
Each DAC has its own DAC latch that holds its output state. These DAC latches are updated from an internal serial-to-parallel shift register that is loaded from a standard 3-wire serial input digital interface. The serial-data-input word is decoded where the first 4 bits determine the address of the DAC latches to be loaded with the last 8 bits of data. The AD8802 / AD8804 consumes only 10 µA from 5 V power supplies. In addition, in shutdown mode reference input current consumption is also reduced to 10 µA while saving the DAC latch settings for use after return to normal operation.
The AD8802 / AD8804 is available in the 20-pin plastic DIP, the SOIC-20 surface mount package, and the 1 mm thin TSSOP-20 package.
APPLICATIONS
- Automatic Adjustment
- Trimmer Replacement
- Video and Audio Equipment Gain and Offset Adjustment
- Portable and Battery Operated Equipment
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8804ARUZ | 20-Lead TSSOP | ||
| AD8804ARUZ-REEL | 20-Lead TSSOP | ||
| AD8804ARZ | 24-Lead SOIC (Wide) | ||
| AD8804ARZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD8804ARUZ | ||
| AD8804ARUZ-REEL | ||
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD8804ARUZ | ||
| AD8804ARUZ-REEL | ||
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD8804ARZ | ||
| AD8804ARZ-REEL | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD8804ARZ | ||
| AD8804ARZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD8804ARUZ | ||
| AD8804ARUZ-REEL | ||
| AD8804ARZ | ||
| AD8804ARZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.