Информация о продукте

Статус продукта:Производство

The AD7524 is a low cost, 8-bit monolithic CMOS DAC designed for the direct interface to most microprocessors.

Basically an 8-bit DAC with input latches. the AD7524's load cycle is similar to the "write" cycle of a random access memory. Using an advanced thin-film on CMOS fabrication process, the AD7524 provides accuracy to 1/8LSB with a typical power dissipation of less than 10 milliwatts.

A newly improved design eliminates the protection Schottky previously required and guarantees TTL compatibility when using a +5 supply. Loading speed has been increased for compatibility with most microprocessors.

Featuring operation from +5V to +15V, the AD7524 interfaces directly to most microprocessor buses or output ports.

Excellent multiplying characteristics (2- or 4-quadrant) make the AD7524 an ideal choice for many microprocessor controlled gain setting and signal control applications.

APPLICATIONS

  • Microprocessor Controlled Gain Circuits
  • Microprocessor Controlled Attenuator Circuits
  • Microprocessor Controlled Function Generation
  • Precision AGC Circuits
  • Bus Structured Instruments

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Microprocessor Compatible
    (6800, 8085, Z80, etc.)
  • TTL/CMOS Compatible Inputs
  • On-Chip Data Latches
  • Endpoint Linearity
  • Low Power Consumption
  • Monotonicity Guaranteed
    (Full Temperature Range)
  • Latch Free
    (No Protection Schottky Required)

AD7524-EP Supports defense and aerospace applications (AQEC)

  • Download AD7524-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request

Functional Block Diagram for AD7524

Подобная продукция

  • AD5424 High Bandwidth CMOS 8-Bit Parallel Interface Multiplying D/A Converter
  • AD5425 High Bandwidth, CMOS 8-Bit Serial Interface Multiplying D/A Converter
  • AD5432 High Bandwidth CMOS 10-Bit Serial Interface Multiplying D/A Converter
  • AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Документация

Наименование Тип контента Тип файлов
AD7524: CMOS 8-Bit Buffered Multiplying DAC Data Sheet (Rev B, 11/2003) (pdf, 162 kB) Технические описания PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-87700012A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 64,34 $ 36,20 N  Используемые материалы PCN Купить
5962-8770002EA Статус: Prodn 16 ld CerDIP 16 Mil Tube, 25 $ 34,44 $ 23,61 N  Используемые материалы PCN Купить
5962-87700032A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 94,64 $ 53,98 N  Используемые материалы PCN Купить
5962-8770003EA Статус: Prodn CERDIP GLASS SEAL 16 Mil Tube, 25 $ 47,35 $ 30,86 N  Используемые материалы PCN Купить
AD7524AQ Статус: Prodn 16 ld CerDIP 16 Ind Tube, 25 $ 9,97 $ 7,03 N  Используемые материалы PCN Купить
AD7524JN Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 5,80 $ 3,86 N  Используемые материалы PCN Купить
AD7524JNZ Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 5,03 $ 3,35 Y  Используемые материалы PCN Купить
AD7524JP Статус: Prodn 20 ld PLCC 20 Comm. Tube, 49 $ 5,57 $ 3,75 N  Используемые материалы PCN Купить
AD7524JPZ Статус: Prodn PLCC:PLASTIC LEAD CHIP CAR 20 Comm. Tube, 49 $ 5,57 $ 3,75 Y  Используемые материалы PCN Купить
AD7524JPZ-REEL Статус: Prodn PLCC:PLASTIC LEAD CHIP CAR 20 Comm. Reel, 1000 - $ 3,75 Y  Используемые материалы PCN Купить
AD7524JR Статус: Prodn 16 ld SOIC 16 Comm. Tube, 48 $ 6,14 $ 4,13 N  Используемые материалы PCN Купить
AD7524JR-REEL7 Статус: Prodn 16 ld SOIC 16 Comm. Reel, 1000 $ 0,00 $ 4,13 N  Используемые материалы PCN Купить
AD7524JRZ Статус: Prodn 16 ld SOIC 16 Comm. Tube, 48 $ 5,31 $ 3,57 Y  Используемые материалы PCN Купить
AD7524JRZ-REEL Статус: Prodn 16 ld SOIC 16 Comm. Reel, 2500 $ 0,00 $ 3,57 Y  Используемые материалы PCN Купить
AD7524JRZ-REEL7 Статус: Prodn 16 ld SOIC 16 Comm. Reel, 1000 $ 0,00 $ 3,57 Y  Используемые материалы PCN Купить
AD7524KNZ Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 5,51 $ 3,63 Y  Используемые материалы PCN Купить
AD7524KP-REEL Статус: Prodn 20 ld PLCC 20 Comm. Reel, 1000 $ 0,00 $ 3,87 N  Используемые материалы PCN Купить
AD7524KPZ Статус: Prodn PLCC:PLASTIC LEAD CHIP CAR 20 Comm. Tube, 49 $ 6,15 $ 3,87 Y  Используемые материалы PCN Купить
AD7524KPZ-REEL Статус: Prodn PLCC:PLASTIC LEAD CHIP CAR 20 Comm. Reel, 1000 - $ 3,87 Y  Используемые материалы PCN Купить
AD7524LNZ Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 8,78 $ 5,85 Y  Используемые материалы PCN Купить
AD7524LPZ Статус: Prodn PLCC:PLASTIC LEAD CHIP CAR 20 Comm. Tube, 49 $ 8,99 $ 6,25 Y  Используемые материалы Уведомить меня Купить
AD7524SQ Статус: Prodn 16 ld CerDIP 16 Mil Tube, 25 $ 23,15 $ 23,15 N  Используемые материалы PCN Купить
AD7524SR-EP Статус: Prodn SOIC 150 MIL 16 Ind Tube, 48 $ 16,93 $ 13,88 N  Используемые материалы Уведомить меня Купить
AD7524SR-EP-RL7 Статус: Prodn SOIC 150 MIL 16 Mil Reel, 1000 - $ 13,88 N  Используемые материалы Уведомить меня Купить
AD7524TQ Статус: Prodn 16 ld CerDIP 16 Mil Tube, 25 $ 24,87 $ 24,87 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть