Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD5722R Complete, Dual, 12-Bit, Unipolar/Bipolar, Voltage Output DAC with Internal Reference

The AD7249 DACPORT® contains a pair of 12-bit, voltage-ouput, digital-to-analog converters with output amplifiers and Zener voltage reference on a monolithic CMOS chip. No external trims are required to achieve full specified performance.

The output amplifiers are capable of developing +10 V across a 2 k(Ohm) load. The output voltage ranges with single supply operation are 0 V to +5 V or 0 V to +10 V, while an additional bipolar ±5V output range is available with dual supplies. The ranges are selected using the internal gain resistor.

Interfacing to the AD7249 is serial, minimizing pin count and allowing a small package size. Standard control signals allow interfacing to most DSP processors and microcontrollers. The data stream consists of 16 bits, DB15 to DB13 are don't care bits, the 13th bit (DB12) is used as the channel select bit and the remaining 12 bits (DB11 to DB0) contain the data to update the DAC. The 16-bit data word is clocked into the input register on each falling SCLK edge.

The data format is natural binary in both unipolar ranges, while either offset binary or twos complement format may be selected in the bipolar range. A CLR function is provided which sets the ouput to 0 V in both unipolar ranges and in the twos complement bipolar range, while with offset binary data format, the ouput is set to -REFIN. This function is useful as a power-on reset as it allows the outputs to be set to a known voltage level.

The AD7249 features a serial interface which allows easy connection to both microcomputers and 16-bit digital signal processors with serial ports. The serial data may be applied at rates up to 2 MHz allowing a DAC update rate of 125 kHz.

The AD7249 is fabricated on linear compatible CMOS (LC2MOS), an advanced, mixed technology process. It is packaged in 16-pin DIP and 16-pin SOIC packages.

DACPORT is a registered trademark of Analog Devices, Inc.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Two 12-Bit CMOS DAC Channels with
    On-Chip Voltage Reference
    Output Amplifiers
  • Three Selectable Output Ranges per Channel
    -5 V to + 5 V, 0 V to +5 V, 0 V to +10 V
  • Serial Interface
  • 125 kHz DAC Update Rate
  • Small Size: 16-Lead DIP or SOIC
  • Low Power Dissipation

Functional Block Diagram for AD7249

AD7249 Diagram
Functional Block Diagram for AD7249

Подобная продукция

See also similar products:
The AD5722R is a Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP
The AD5732R is a CompleteComplete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP
The AD5752R is a Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP

Документация

Наименование Тип контента Тип файлов
AD7249: LC2MOS Dual 12-Bit Serial DACPORT® Data Sheet  (Rev C, 06/2000) (pdf, 149 kB) Технические описания PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Статьи по применению PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Статьи по применению PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Статьи по применению PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7249AN Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 13,66 $ 11,58 N  Используемые материалы PCN Купить
AD7249ANZ Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 12,45 $ 10,56 Y  Используемые материалы PCN Купить
AD7249AR Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 13,26 $ 11,25 N  Используемые материалы PCN Купить
AD7249AR-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 11,25 N  Используемые материалы PCN Купить
AD7249ARZ Статус: Prodn 16 ld SOIC - Wide 16 Comm. Tube, 47 $ 12,08 $ 10,24 Y  Используемые материалы PCN Купить
AD7249ARZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Comm. Reel, 1000 $ 0,00 $ 10,24 Y  Используемые материалы PCN Купить
AD7249BNZ Статус: Prodn 16 ld PDIP 16 Ind Tube, 25 $ 15,54 $ 13,20 Y  Используемые материалы PCN Купить
AD7249BR Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 16,57 $ 14,06 N  Используемые материалы PCN Купить
AD7249BR-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 14,06 N  Используемые материалы PCN Купить
AD7249BRZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 15,09 $ 12,80 Y  Используемые материалы PCN Купить
AD7249BRZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 12,80 Y  Используемые материалы PCN Купить
AD7249SQ Статус: Prodn 16 ld CerDIP 16 Mil Tube, 25 $ 47,93 $ 40,99 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть