Добавить к Мастеру создания структурных схем

AD7237:  Dual 12-Bit Complete DAC with Double Buffered Byte Loading

Информация о продукте

Статус продукта:Производство

The AD7237A/AD7247A is an enhanced version of the industry standard AD7237/AD7247. Improvements include operation from 12 V to 15 V supplies, faster interface times and better reference variations with VDD . Additional features include faster settling times.

The AD7237A/AD7247A is a complete, dual, 12-bit, voltage output digital-to-analog converter with output amplifiers and Zener voltage reference on a monolithic CMOS chip. No external user trims are required to achieve full specified performance.

Both parts are microprocessor compatible, with high speed data latches and interface logic. The AD7247A accepts 12-bit parallel data which is loaded into the respective DAC latch using the WR input and a separate Chip Select input for each DAC. The AD7237A has a double buffered interface structure and an 8-bit wide data bus with data loaded to the respective input latch in two write operations. An asynchronous LDAC signal on the AD7237A updates the DAC latches and analog outputs.

A REF OUT/REF IN function is provided which allows either the on-chip 5 V reference or an external reference to be used as a reference voltage for the part. For single supply operation, two output ranges of 0 V to +5 V and 0 V to +10 V are available, while these two ranges plus an additional ±5 V range are available with dual supplies. The output amplifiers are capable of developing +10 V across a 2 k(ohm) load to GND.

The AD7237A/AD7247A is fabricated in Linear Compatible CMOS (LC2 MOS), an advanced, mixed technology process that combines precision bipolar circuits with low power CMOS logic. Both parts are available in a 24-pin, 0.3" wide plastic and hermetic dual-in-line package (DIP) and are also packaged in a 24-lead small outline (SOIC) package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Complete Dual 12-Bit DAC Comprising
    Two 12-Bit CMOS DACs
    On-Chip Voltage Reference
    Output Amplifiers
    Reference Buffer Amplifiers
  • Parallel Loading Structure: AD7247
  • (8 + 4) Loading Structure: AD7237
  • Single or Dual Supply Operation
  • Low Power - 165 mW typ in Single Supply

Functional Block Diagram for AD7237

AD7237 Diagram
Functional Block Diagram for AD7237

Документация

Наименование Тип контента Тип файлов
AD7237/AD7247: LC2MOS Dual 12-Bit DACPORT Scanned Data Sheet (Rev A, 03/2000) (pdf, 1201 kB) Технические описания PDF
AD7237A/AD7247A: Dual 12-Bit DACPORTs Data Sheet  (Rev 0, 09/2002) (pdf, 392 kB) Технические описания PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Статьи по применению PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7237AAN Статус: Prodn 24 ld PDIP 24 Ind Tube, 15 $ 20,18 $ 20,18 N  Используемые материалы PCN Купить
AD7237AAR Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 20,17 $ 17,14 N  Используемые материалы PCN Купить
AD7237AAR-REEL7 Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 400 $ 0,00 $ 17,14 N  Используемые материалы PCN Купить
AD7237AARZ Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 18,37 $ 15,62 Y  Используемые материалы PCN Купить
AD7237AARZ-REEL Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 1000 $ 0,00 $ 15,62 Y  Используемые материалы PCN Купить
AD7237AARZ-REEL7 Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 400 $ 0,00 $ 15,62 Y  Используемые материалы PCN Купить
AD7237ABN Статус: Prodn 24 ld PDIP 24 Ind Tube, 15 $ 23,68 $ 23,68 N  Используемые материалы PCN Купить
AD7237ABR Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 23,67 $ 20,11 N  Используемые материалы PCN Купить
AD7237ABRZ Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 21,56 $ 18,32 Y  Используемые материалы PCN Купить
AD7237ABRZ-REEL Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 1000 $ 0,00 $ 18,32 Y  Используемые материалы PCN Купить
AD7237AQ Статус: Prodn CERDIP GLASS SEAL 24 Ind Tube, 15 $ 30,32 $ 30,32 N  Используемые материалы PCN Купить
AD7237ATQ Статус: Prodn CERDIP GLASS SEAL 24 Mil Tube, 15 $ 116,86 $ 116,86 N  Используемые материалы PCN Купить
AD7237JNZ Статус: Prodn 24 ld PDIP 24 Ind Tube, 15 $ 18,92 $ 16,09 Y  Используемые материалы PCN Купить
AD7237JR Статус: Prodn 24 ld SOIC - Wide 24 Comm. Tube, 31 $ 20,17 $ 17,14 N  Используемые материалы PCN Купить
AD7237JR-REEL Статус: Prodn 24 ld SOIC - Wide 24 Comm. Reel, 1000 $ 0,00 $ 17,14 N  Используемые материалы PCN Купить
AD7237JRZ Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 18,37 $ 15,62 Y  Используемые материалы PCN Купить
AD7237JRZ-REEL Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 1000 - $ 15,62 Y  Используемые материалы PCN Купить
AD7237KN Статус: Prodn 24 ld PDIP 24 Ind Tube, 15 $ 22,19 $ 18,85 N  Используемые материалы PCN Купить
AD7237KR Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 23,67 $ 20,11 N  Используемые материалы PCN Купить
AD7237KR-REEL Статус: Контакты 24 ld SOIC - Wide 24 Ind Reel, 1000 $ 0,00 $ 0,00 N  Используемые материалы PCN Контакты
AD7237KRZ Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 21,56 $ 18,32 Y  Используемые материалы PCN Купить
AD7237KRZ-REEL Статус: Obsolete 24 ld SOIC - Wide 24 Ind Reel, 1000 - $ 0,00 Y  Используемые материалы PCN/ PDN Контакты
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть