AD5763: Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs
The AD5763 is a Dual, 16-bit, serial input, bipolar voltage output digital-to-analog converter that operates from supply voltages of ±4.75 V up to ±5.25 V. Nominal full-scale output range is ±4.096 V. ...More
This product is not yet released to manufacturing. Please contact the DAC Development Group for sample availability and additional technical information.
AD5763: Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs
Product Description
The AD5763 is a Dual, 16-bit, serial input, bipolar voltage output digital-to-analog converter that operates from supply voltages of ±4.75 V up to ±5.25 V. Nominal full-scale output range is ±4.096 V. The AD5763 provides integrated output amplifiers, reference buffers and proprietary power-up/powerdown control circuitry. The part also features a digital I/O port, which is programmed via the serial interface. The parts incorporate digital offset and gain adjust registers per channel.
The AD5763 is a high performance converter that offers guaranteed monotonicity, integral nonlinearity (INL) of ±1 LSB, low noise, and 10 µs settling time. During power-up (when the supply voltages are changing), the outputs are clamped to 0 V via a low impedance path.
The AD5763 uses a serial interface that operates at clock rates of up to 30 MHz and is compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is programmable to either twos complement or offset binary formats. The asynchronous clear function clears all DAC registers to either bipolar zero or zero scale depending on the coding used. The AD5763 is ideal for both closed-loop servo control and open-loop control applications. The AD5763 is available in a 32-lead TQFP, and offers guaranteed specifications over the −40°C to +105°C industrial temperature range. See Figure 1, the functional block diagram.
Applications:
Features
- Complete Dual, 16-bit digital-to-analog converters (DACs)
- Programmable output range: ±4.096 V, ±4.201 V, or ±4.311 V
- ±1 LSB maximum INL error, ±1 LSB maximum DNL error
- Low noise: 60 nV/√Hz
- Settling time: 10 µs maximum
- Logic output control pins
- DSP-/microcontroller-compatible serial interface
- Temperature range: −40°C to +105°C
- iCMOS® process technology1
- Integrated reference buffers
- On-chip die temperature sensor
- Output control during power-up/brownout
- Programmable short-circuit protection
- Simultaneous updating via LDAC
- Asynchronous CLR to zero code
- Digital offset and gain adjust
1 For analog systems designers within industrial/instrumentation equipment OEMs who need high performance ICs at higher voltage levels, iCMOS is a technology platform that enables the development of analog ICs capable of 30 V and operating at ±15 V supplies, allowing dramatic reductions in power consumption and package size, and increased ac and dc performance.
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD5763
Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs
Functional Block Diagram for AD5763