Добавить к Мастеру создания структурных схем

AD5762R:  Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: NEW DESIGNS:
-- AD5752R Complete, Dual, 16-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference
-- AD5752 Complete, Dual, 16-Bit, Unipolar/Bipolar Voltage Output DAC

The AD5762R is a dual, 16-bit, serial input, bipolar voltage output DAC that operates from supply voltages of ±11.4 V to ±16.5 V. Nominal full-scale output range is ±10 V. The AD5762R provides integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry. The part also features a digital I/O port, programmed via the serial interface, and an analog temperature sensor. The part incorporates digital offset and gain adjust registers per channel.

The AD5762R is a high performance converter that provides guaranteed monotonicity, integral nonlinearity (INL) of ±1 LSB, low noise, and 10 μs settling time. The AD5762R includes an on-chip 5 V reference with a reference temperature coefficient of 10 ppm/°C maximum. During power-up when the supply voltages are changing, VOUTx is clamped to 0 V via a low impedance path.

The AD5764R is based on the iCMOS® technology platform, which is designed for analog systems designers within industrial/instrumentation equipment OEMs who need high performance ICs at higher voltage levels. iCMOS enables the development of analog ICs capable of 30 V and operation at ±15 V supplies, while allowing reductions in power consumption and package size, coupled with increased ac and dc performance.

The AD5762R uses a serial interface that operates at clock rates of up to 30 MHz and is compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is programmable to either twos complement or offset binary formats. The asynchronous clear function clears all DAC registers to either bipolar zero or zero scale, depending on the coding used. The AD5762R is ideal for both closed-loop servo control and open-loop control appli-cations. The AD5762R is available in a 32-lead TQFP and offers guaranteed specifications over the −40°C to +85°C industrial temperature range (see Figure 1 for the functional block diagram).

Applications:

  • Industrial automation
  • Open-loop/closed-loop servo control
  • Process control
  • Data acquisition systems
  • Automatic test equipment
  • Automotive test and measurement
  • High accuracy instrumentation
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Complete dual, 16-bit digital-to-analog converter (DAC)
    • Programmable output range: ±10 V, ±10.2564 V, or ±10.5263 V
    • ±1 LSB maximum INL error, ±1 LSB maximum DNL error
    • Low noise: 60 nV/√Hz
    • Settling time: 10 μs maximum
    • Integrated reference buffers
    • Internal reference: 10 ppm/°C maximum
    • On-chip die temperature sensor
    • Output control during power-up/brownout
    • Temperature range: −40°C to +85°C
    • iCMOS process technology
    • See data sheet for additional features

    Functional Block Diagram for AD5762R

    Подобная продукция

    See also similar products:
    The AD5752R is a Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
    The AD5752 is a Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
    The AD5754R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP

    Overview of other products within this family

    For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

    Документация

    Наименование Тип контента Тип файлов
    AD5762R: Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC Data Sheet (Rev C, 09/2011) (pdf, 490 kB) Технические описания PDF
    Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 Product Selection Guide HTML
    Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD5762R Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD5764REBZ Статус: Prodn Evaluation Board for the AD576X Family $ 99,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть