Добавить к Мастеру создания структурных схем

AD5734R:  Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

Информация о продукте

Статус продукта:Производство

The AD5724R/AD5734R/AD5754R are quad, 12-/14-/16-bit serial input, voltage output, digital-to-analog converters (DACs). They operate from single supply voltages of +4.5 V up to +16.5 V or dual supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.

The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, 10 μs typical settling time, and an on-chip +2.5 V reference.

The AD5724R/AD5734R/AD5754R use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sCOMP) and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or mid-scale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Complete, quad, 12-/14-/16-bit D/A converter
  • Operates from single/dual supplies
  • Software programmable output range
    +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
  • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
  • Total unadjusted error (TUE): 0.1% FSR maximum
  • Settling time: 10 μs typical
  • Integrated reference: ±5 ppm/°C maximum
  • Integrated reference buffers
  • See data sheet for additional features

Functional Block Diagram for AD5734R

Подобная продукция

See also similar products:
The AD5734 is a Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5754 is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5754R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP

Evaluation Board Information

For an evaluation board please refer to the compatible evaluation board for the AD5754R product (EVAL-AD5754REBZ). Please see the AD5754R product page for further details.

 

For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

5 things you don't know about DACs

Документация

Наименование Тип контента Тип файлов
AD5724R/AD5734R/AD5754R: Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs Data Sheet (Rev E, 07/2011) (pdf, 1480 kB) Технические описания PDF
AN-1244: Software Configurable 14-Bit Quad-Channel Unipolar/Bipolar Voltage Output Using the AD5734R DAC  (pdf, 102 kB) Статьи по применению PDF
Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 Product Selection Guide HTML
Multichannel DACs Shrink into TSSOPs
(Electronics Talk, 2/8/2007)
Обзоры продукции HTML
ADI Launches Multi-Channel DAC Line
(eeProduct Center, 2/6/2007)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5754REBZ Статус: Prodn Evaluation Board for the AD575X Family $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть