Добавить к Мастеру создания структурных схем

AD5624:  2.7 V to 5.5 V, 450 µA, Rail-to-Rail Output, Quad, 12-Bit nanoDAC®

Информация о продукте

Статус продукта:Производство

The AD5624/AD5664, members of the nanoDAC® family, are low power, quad, 12-, 16-bit buffered voltage-out DACs that operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.

The AD5624/AD5664 require an external reference voltage to set the output range of the DAC. The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode.

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 2.25 mW at 5 V, going down to 2.4 μW in power-down mode.

The AD5624/AD5664 on-chip precision output amplifier allows rail-to-rail output swing to be achieved.

The AD5624/AD5664 use a versatile 3-wire serial interface that operates at clock rates up to 50 MHz, and are compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.

Product Highlights

  1. Relative accuracy: ±12 LSBs maximum.
  2. Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm, LFCSP_WD.
  3. Low power, typically consumes 1.32 mW at 3 V and 2.25 mW at 5 V.
  4. Maximum settling time of 4.5 μs (AD5624) and 7 μs (AD5664).
Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low power quad nanoDACs
    AD5664: 16 Bits
    AD5624: 12 Bits
  • Relative Accuracy: ±12 LSBs max
  • 10-lead MSOP and 3mmx3mm LFCSP_WD package
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero
  • Per channel power-down
  • Serial interface ; Up to 50MHz

Functional Block Diagram for AD5624

Подобная продукция

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

5 things you don't know about DACs

Документация

Наименование Тип контента Тип файлов
AD5624/AD5664: 2.7 V to 5.5 V, 450 µA, Rail-to-Rail Output Quad 12-/16-Bit nanoDAC® Data Sheet (Rev 0, 06/2006) (pdf, 628 kB) Технические описания PDF
Lower System Costs with Tiny D/A Converter
(eeProductCenter, 2/28/2006)
Обзоры продукции HTML
Analog Devices Debuts Smallest 16-Bit Quad Digital-to-Analog Converter
(SOCcentral, 2/27/2006)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Programmable Current and Voltage Output Drivers  (pdf, 1369 kB) Обзор PDF
Extending the nanoDAC Family Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Complementary Products


Recommended Power Supply References for the AD5624
  • For low dropout, high output current, we recommend the REF195 (5V) output reference.
Recommended Voltage Reference for the AD5624
  • For precision, high accuracy, and output trim adjust, we recommend the ADR423.
Recommended Amplifiers for the AD5624
  • For bipolar output applications, we recommend the AD820 or OP295 rail-to-rail amplifiers.
Recommended Digital Isolators for the AD5624
  • For process control applications, we recommend the ADuM1300 iCoupler®.
  • For cost sensitive designs, we recommend the ADuM7440, or ADuM7441.
  • For digital isolators with integrated isolated power, we suggest the ADuM5401.
  • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
Recommended Power Solutions

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5624 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5664REBZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть