Добавить в Мастер Структурных Схем

AD5552:  5 V, Serial-Input, Voltage-Output 14-Bit DAC With Bipolar Output Capability

Информация о продукте

Статус продукта:Производство

The AD5551 and AD5552 are single, 14-bit, serial input, voltage output DACs that operate from a single 2.7 V to 5.5 V. The The DAC output range extends from 0 V to VREF.

These DACs provide 14-bit performance without any adjustments. The DAC output is unbuffered, which reduces power consumption and offset errors contributed by an output buffer.

With an external op amp the AD5552 can be operated in bipolar mode generating a ±VREF output swing. The AD5552 also includes Kelvin sense connections for the reference and analog ground pins to reduce layout sensitivity. For higher precision applications, please refer to 16-bit DACs, AD5541, AD5542, and AD5544.

The AD5551/AD5552 utilize a versatile 3-wire interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards. The AD5551 and AD5552 are available in 8-lead and 14-lead SOIC packages.

Product Highlights

  1. Single Supply Operation. The AD5551 and AD5552 are fully specified and guaranteed for a single 2.7 V to 5.5 V supply.
  2. Low Power Consumption. Typically 0.625 mW with a 5 V supply.
  3. 3-Wire Serial Interface.
  4. Unbuffered output capable of driving 60 kΩ loads, which reduces power consumption as there is no internal buffer to drive.
  5. Power-On Reset Circuitry.

APPLICATIONS

  • Digital gain and offset adjustment
  • Automatic test equipment
  • Data acquisition systems
  • Industrial process control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Full 14-Bit Performance
  • 3 V and 5 V Single Supply Operation
  • Low 0.625 mW power dissipation
  • Fast 1 μs settling time
  • Unbuffered Voltage Output Capable of Driving 60 kΩ Loads Directly
  • SPI™/QSPI™/MICROWIRE™- Compatible Interface Standards
  • Power-on reset clears DAC output to 0 V (unipolar mode)
  • 5 kV HBM ESD classification

Functional Block Diagram for AD5552

Подобная продукция

  • AD5551 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs
  • AD5512A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP
  • AD5542A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP & 16-lead TSSOP

Документация

Наименование Тип контента Тип файлов
AD5551/AD5552: 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs Data Sheet (Rev A, 05/2010) (pdf, 208 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть