Добавить к Мастеру создания структурных схем

AD5428:  Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface

Информация о продукте

Статус продукта:Производство

The AD5428/AD5440/AD5447 are Dual CMOS 8-, 10- and 12-bit, dual-channel, current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suited to battery-powered and other applications.

As a result of being manufacture on a CMOS submicron process, they offer excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of up to 10 MHz.

These DACs utilize data readback, allowing the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeros and the DAC outputs are at zero scale.

The applied external reference input voltage (VREF) determines the full scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full scale voltage output when combined with an external I-to-V Precision Amplifier.

The AD5428 is available in small 20 lead TSSOP package, while the AD5440/AD5447 DACs are available in small 24-lead TSSOP packages.

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 10 MHz Multiplying Bandwidth
  • INL of ±0.25 LSB @ 8 bits
  • 20-lead TSSOP package
  • 2.5 V to 5.5 V supply operation
  • ±10 V reference input
  • 21.3 MSPS update rate
  • Extended temperature range: −40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset
  • 0.5 μA typical current consumption
  • Guaranteed monotonic
  • Readback Function
  • AD7528 Upgrade (AD5428)
    AD7547 Upgrade (AD5447)

Functional Block Diagram for AD5428

Подобная продукция

  • AD5440 Dual 10-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5447 Dual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5429 Dual 8-Bit, High Bandwidth, Multiplying DAC with Serial Interface

Документация

Наименование Тип контента Тип файлов
AD5428/AD5440/AD5447: Dual 8/10/12-Bit, High Bandwidth Multiplying DACs with Parallel Interface Data Sheet  (Rev C, 08/2011) (pdf, 810 kB) Технические описания PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Статьи по применению PDF
UG-275: Evaluation Board for the AD5428/AD5440/AD5447EB 8-Bit/10-Bit/12-Bit, Parallel Input, Dual-Channel, Current Output DAC  (pdf, 315 kB) Руководства пользователей PDF
Data Converters: Overview of AD54xx Devices Product Selection Guide HTML
4-Quadrant Multiplying D/A Converters Обзор HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5428 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5447EBZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть