Добавить к Мастеру создания структурных схем

AD5066:  Fully Accurate, Quad, 16-Bit, UnBuffered VOUT, 2.7 V to 5.5 V nanoDAC® with SPI Interface

Информация о продукте

Статус продукта:Производство

The AD5066 is a low power, 16-bit quad-channel, unbuffered voltage output nanoDAC® offering relative accuracy specifica-tions of ±1 LSB INL with individual reference pins and can operate from a single 2.7 V to 5.5 V supply. The AD5066 also offers a differential accuracy specification of ±1 LSB DNL. Reference buffers are also provided on-chip. The part uses a versatile 3-wire, low power Schmitt trigger serial interface that operates at clock rates up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. The AD5066 incorporates a power-on reset circuit that ensures the DAC output powers up to zero scale or midscale and remains there until a valid write to the device takes place.

Total unadjusted error for the part is <0.8 mV. Zero code error for the part is 0.05 mV typically.

The AD5066 contains a power-down feature that reduces the current consumption of the device to typically 400 nA at 5 V and provides software selectable output loads while in power-down mode.

The outputs of all DACs can be updated simultaneously using the hardware LDAC function, with the added functionality of user software selectable DAC channels to update simultaneously. There is also an asynchronous CLR that clears all DACs to a software-selectable code—0 V, midscale, or full scale.

Product Highlights

  1. Quad channel available in 16-lead TSSOP, ±1 LSB INL.
  2. Individual voltage reference pins
  3. 16 bit accurate, 1 LSB INL.
  4. TUE = ±0.8 mV max and zero code error = 0.1 mV max.
  5. High speed serial interface with clock speeds up to 50 MHz.
  6. Three power-down modes available to the user.
  7. Reset to known output voltage (zero scale or midscale).
Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low power quad 16-bit nanoDAC, ±1 LSB INL
  • Low total unadjusted error of ±0.1 mV typically
  • Low zero code error of 0.05 mV typically
  • Individually buffered reference pins
  • 2.7 V to 5.5 V power supply
  • Specified over full code range of 0 to 65535
  • Power-on reset to zero scale or midscale
  • Per channel power-down with 3 power-down functions
  • Hardware LDAC with LDAC override function
  • CLR Function to programmable code
  • Small 16-lead TSSOP

Functional Block Diagram for AD5066

Подобная продукция

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

Документация

Наименование Тип контента Тип файлов
AD5066: Fully Accurate, 16-Bit, Unbuffered VOUT, Quad SPI Interface, 2.7 V to 5.5 V nanoDAC in a TSSOP Data Sheet (Rev A, 08/2010) (pdf, 627 kB) Технические описания PDF
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Технические статьи HTML
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
Журнал Analog Dialogue HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Extending the nanoDAC Family Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5066 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть