Добавить в Мастер Структурных Схем

AD5062:  2.7 V-5.5 V, Full Accurate 16-Bit VOUT nanoDAC® Converter, Unbuffered, in a Sot 23

Информация о продукте

Статус продукта:Производство

The AD5062, a member of ADI’s nanoDAC® family, is a low power, single 16-bit unbuffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply. The part offers a relative accuracy specification of ±1 LSB, and operation is guaranteed monotonic with a ±1 LSB DNL specification. The part uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz, and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The reference for the AD5062 is supplied from an external VREF pin. A reference buffer is also provided on-chip. The part incorporates a power-on reset circuit that ensures the DAC output powers up to zero scale or mid-scale and remains there until a valid write takes place to the device. The part contains a power-down feature that reduces the current consumption of the device to typically 300 nA at 5 V and provides software-selectable output loads while in power-down mode. The part is put into power-down mode over the serial interface. Total unadjusted error for the part is <0.8 mV.

This part exhibits very low glitch on power-up.

Product Highlights

  1. Available in a tiny 8-lead SOT-23 package.
  2. 16-bit accurate, 1 LSB INL.
  3. Low glitch on power-up.
  4. High speed serial interface with clock speeds up to 30 MHz.
  5. Three power-down modes available to the user.
  6. Reset to known output voltage (zero-scale or mid-scale).
Applications
  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single 16-bit DAC, 1 LSB INL
  • Power-on reset to midscale or zero-scale
  • Guaranteed monotonic by design
  • 3 power-down functions
  • Low power serial interface with Schmitt-triggered inputs
  • Tiny 8-lead SOT-23 package, low power
  • 2.7 V to 5.5 V power supply
  • Low glitch on power-up

AD5062 Functional Block Diagram

Подобная продукция

  • AD5040: Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5060: Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5061: 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V, in an SOT-23
More

Пять вещей, которые Вы не знаете о ЦАП

Документация

Наименование Тип контента Тип файлов
AD5062: Fully Accurate 16-Bit VOUT nanoDAC™ SPI Interface 2.7 V to 5.5 V, in an SOT-23 Data Sheet (Rev A, 05/2009) (pdf, 416 kB) Технические описания PDF
Designing DACs into Precision Industrial 10-V Applications
by Brendan Cronin, Analog Devices, Inc. (PlanetAnalog, 3/23/2006)
Технические статьи HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Extending the nanoDAC Family Обзор HTML
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters  (pdf, 340 kB)
... Highest performance in the industry’s smallest packaging.
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5062EBZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.