Добавить к Мастеру создания структурных схем

AD5040:  Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23

Информация о продукте

Статус продукта:Производство

The AD5040, a member of the nanoDAC® family, is a single full accurate 14-bit buffered voltage out DAC in a SOT-23

By combining a 14-bit DAC and high performance output buffer in a SOT-23, the AD5040 delivers a maximum 1 LSB INL linearity error, making it ideal for high performance applications such as open loop control or precision gain and offset. The part utilizes a versatile three-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI™, QSPI™, MICROWIRE™ and DSP interface standards. The reference for the AD5040 is supplied from an external REF pin with a reference buffer provided on chip to simplify application of the device. The part incorporates a power-on-reset circuit that ensures the DAC output powers up to zero volts and remains there until a valid write takes place to the device. The part also contains a power-down feature that reduces the current consumption of the device to 1 µA at 5 V and provides software selectable output loads while in power-down mode. Power-down mode is activated over the serial interface with very low glitch on power up.

Product Highlights

  1. Available in 8-lead SOT23.
  2. 14 Bit Accurate, MAX 1 LSB INL including output buffer.
  3. Low Glitch on Power-up.
  4. High speed serial interface with clock speeds up to 30 MHz.
  5. Two power down modes available to the user.
Applications

  • Process Control
  • Data Acquisition Systems
  • Portable Battery Powered Instruments
  • Digital Gain and Offset Adjustment
  • Programmable Voltage and Current Sources
  • Programmable Attenuators

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Available in 8-lead SOT23
  • 14 Bit Accurate, MAX 1 LSB INL including output buffer
  • Two power down functions available
  • Low Glitch on Power-up.
  • High speed serial interface with clock speeds up to 30 MHz

Functional Block Diagram for AD5040

Подобная продукция

  • AD5060: Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5061: 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V, in an SOT-23
  • AD5062: 2.7 V-5.5 V, Full Accurate 16-Bit VOUT nanoDAC® Converter, Unbuffered, in a Sot 23
More

Документация

Наименование Тип контента Тип файлов
AD5040/AD5060: Fully Accurate 14-/16-Bit VOUT nanoDAC™ SPI Interface 2.7 V to 5.5 V, in an SOT-23 Data Sheet  (Rev A, 01/2010) (pdf, 565 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Extending the nanoDAC Family Обзор HTML
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters  (pdf, 340 kB)
... Highest performance in the industry’s smallest packaging.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5040 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5060EBZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть