Добавить в Мастер Структурных Схем

AD5398:  120 mA, Current Sinking, 10-Bit, I2C D/A Converter

Информация о продукте

Статус продукта:Производство

The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire (I2C compatible) serial interface that operates at clock rates up to 400 kHz.

The AD5398 incorporates a power-on reset circuit, which ensures that the DAC output powers-up to zero and remains there until a valid write takes place. It also has a power-down feature that reduces the current consumption of the device to 1 µA max.

The AD5398 is designed for autofocus, image stabilization and optical zoom applications in camera phones, digital still cameras and camcorders.

The I2C address range for the AD5398 is 18 Hex to 1F Hex inclusive.

Consumer/Communications Applications

  • Lens Autofocus
  • Image Stabilization
  • Optical Zoom
  • Shutter
  • Iris/exposure
  • Neutral density Filter NDF
  • Lens Cover
  • Camera Phones
  • Digital Still Camera
  • Camera Module
  • Digital Video Camera DVC/Camcorder
  • Camera Enabled Device
  • Security camera
  • Web/PC cam
Industrial Applications

  • Heater control
  • Fan control
  • Cooler (Peltier) control
  • Solenoid control
  • Valve control
  • Linear actuator control
  • Light control
  • Current loop control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 10-Bit Resolution
  • 120 mA Current Sink
  • Integrated Current Sense Resistor
  • Available in 9 lead WLCSP (1.4 mm x 1.69 mm) Package
  • Also available in 9-lead 3mm x 3mm LFCSP and bare die
  • 2-Wire (I2C® Compatible) Serial Interface
  • 2.7 V to 5.5 V Power Supply
  • Guaranteed Monotonic by Design over All Codes
  • Power-Down to 0.5 µA
  • Internal Reference
  • Power-On Reset
  • Power-Down Function

Functional Block Diagram for AD5398

Of Note ...

analogZone Places the AD5398 Integrated Lens Driver on its "Product of the Year" List
For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Документация

Наименование Тип контента Тип файлов
AD5398: 120 mA, Current Sinking, 10-Bit, I2C DAC Data Sheet (Rev B, 12/2005) (pdf, 434 kB) Технические описания PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
AN-320B: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifiers, Part 2  (pdf, 989 kB) Статьи по применению PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
Camera Phones Nip at Standalone Digital Camera Market
(ElectronicNews, 5/20/2005)
Технические статьи HTML
Lens Driver Focus on Performance in High-Resolution Camera Modules Журнал Analog Dialogue HTML
analogZone Names AD5398 to 2005 Product of the Year List  (htm) Обзоры продукции HTM
ADI Kick Starts its Foray into a New Market with a Tiny, Low Cost Lens Driver
(eeProductCenter, 3/13/2005)
Обзоры продукции HTML
Evolution of Resolution
(Electronic News, 3/18/2005)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Lens Drivers for Camera Phones, Digital Still Cameras and Digital Video Cameras Обзор HTML
We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. Обзор HTML
ICs for Enhanced Handset User Experience Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD5398 Regulator Current Sink DAC Linux Driver Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеки компонентов, совместимые с широким спектром современных САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть