Добавить к Мастеру создания структурных схем

SSM2302:  Filterless High Efficiency Class-D Stereo Audio Amplifier

Информация о продукте

Новые альтернативные решения: NEW DESIGNS:
SSM2306 2 W, Filterless, Class-D Stereo Audio Amplifier

The SSM2302 is a fully integrated, high efficiency, Class-D stereo audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.0 V supply. It is capable of delivering 1.4 W of continuous output power with less than 1% THD + N driving an 8 Ω load from a 5.0 V supply.

The SSM2302 features a high efficiency, low noise modulation scheme. It operates with 85% efficiency at 1.4 W into 8 Ω from a 5.0 V supply and has a signal-to-noise ratio (SNR) that is better than 98 dB. PDM modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures.

The SSM2302 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.

The architecture of the device allows it to achieve a very low level of pop and click. This minimizes voltage glitches at the output during turn-on and turn-off, thus reducing audible noise on activation and deactivation.

The fully differential input of the SSM2302 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.

The SSM2302 also has excellent rejection of power supply noise, including noise caused by GSM transmission bursts and RF rectification. PSRR is typically 63 dB at 217 Hz.

The gain can be set to 6 dB or 12 dB utilizing the gain control select pin connected respectively to ground or VDD. Gain can also be adjusted externally by using an external resistor.

The SSM2302 is specified over the commercial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 16-lead, 3 mm × 3 mm lead-frame chip scale package (LFCSP).

Applications

  • Mobile phones
  • MP3 players
  • Portable gaming
  • Portable electronics
  • Educational toys


ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Filterless Class-D amplifier with built-in output stage
  • 1.4 W into 8 Ω at 5.0 V supply with less than 1% THD
  • 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB SNR (signal-to-noise ratio)
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 16-lead, 3 mm × 3 mm LFCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Fixed and user-adjustable gain configurations

Functional Block Diagram for SSM2302

Документация

Наименование Тип контента Тип файлов
SSM2302: Filterless High Efficiecncy Class-D Stereo Audio Amplifier Data Sheet (Rev 0, 10/2006) (pdf, 467 kB) Технические описания PDF
AN-938: Digital and Analog Measurement Units for Digital CMOS Microphone Preamplifier ASICs  (pdf, 75 kB) Статьи по применению PDF
Class D Audio Amplifiers: What, Why, and How
(Planet Analog, 2/1/2007)
Технические статьи HTML
Analog Devices Introduces Class-D Audio Amplifiers
(EFY Times, 8/10/2006)
Обзоры продукции HTML
ICs for Enhanced Handset User Experience Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
SSM2302Z-EVAL Статус: Prodn Evaluation Board $ 50,50 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть