Добавить в Мастер Структурных Схем

SSM2166:  Complete Microphone Conditioner with Variable Compression & Noise Gating

Информация о продукте

Статус продукта:Производство

The SSM2166 integrates a complete and flexible solution for conditioning microphone inputs in computer audio systems. It is also excellent for improving vocal clarity in communications and public address systems. A low noise, voltage-controlled amplifier (VCA) provides a gain that is dynamically adjusted by a control loop to maintain a set compression characteristic. The compression ratio is set by a single resistor and can be varied from 1:1 to over 15:1 relative to a user-defined rotation point; signals above the rotation point are limited to prevent overload and to eliminate popping. In the 1:1 compression setting, the SSM2166 can be programmed with a fixed gain of up to 20 dB; this gain is in addition to the variable gain in other compression settings. The input buffer can also be configured for front-end gains of 0 dB to 20 dB. A downward expander (noise gate) prevents amplification of noise or hum. This results in optimized signal levels prior to digitization, thereby eliminating the need for additional gain or attenuation in the digital domain that could add noise or impair accuracy of speech recognition algorithms. The compression ratio and time constants are set externally. A high degree of flexibility is provided by the VCA gain, rotation point, and noise gate adjustment pins.

The SSM2166 is an ideal companion product for audio codecs used in computer systems. The SSM2166 is available in a 14-lead SOIC package and is guaranteed for operation over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Microphone preamplifiers/processors
  • Computer sound cards
  • Public address/paging systems
  • Communication headsets
  • Telephone conferencing
  • Guitar sustain effects generators
  • Computerized voice recognition
  • Surveillance systems
  • Karaoke and DJ mixers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Complete microphone conditioner in a
    14-lead package
  • Single 5 V operation
  • Adjustable noise gate threshold
  • Compression ratio set by external resistor
  • Automatic limiting feature—prevents ADC overload
  • Adjustable release time
  • Low noise and distortion
  • Power-down feature
  • 20 kHz bandwidth (±1 dB)

Functional Block Diagram for SSM2166

Документация

Наименование Тип контента Тип файлов
SSM2166: Microphone Preamplifier with Variable Compression & Noise Gating Data Sheet (Rev E, 10/2013) (pdf, 1651 kB) Технические описания PDF
AN-938: Digital and Analog Measurement Units for Digital CMOS Microphone Preamplifier ASICs  (pdf, 75 kB) Статьи по применению PDF
AN-583: Using the SSM2167 Evaluation Board  (pdf, 132 kB)
This document explains how the evaluation board is set up and how to use it to evaluate the SSM-2167.
Статьи по применению PDF
Audio Processors, Amplifiers Deliver Complete HDTV Audio Subsystem
(EE Times, 10/1/2007)
Обзоры продукции HTML
ADI: Analog Essential To HDTV Experience
(Electronic Design, 10/1/2007)
Обзоры продукции HTML
Analog Devices in Advanced TV Обзор HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть