Добавить к Мастеру создания структурных схем

AD7939:  8-Channel, 1.5 MSPS, 10-Bit Parallel ADCs with a Sequencer

Информация о продукте

Статус продукта:Производство

The AD7938/AD7939 are 12-bit and 10-bit, high speed, low power, successive approximation (SAR) analog-to-digital converters (ADCs). The parts operate from a single 2.7 V to 5.25 V power supply and feature throughput rates up to 1.5 MSPS. The parts contain a low noise, wide bandwidth, differential track-and-hold amplifier that can handle input frequencies up to 50 MHz.

The AD7938/AD7939 feature eight analog input channels with a channel sequencer that allows a preprogrammed selection of channels to be converted sequentially. These parts can operatewith either single-ended, fully differential, or pseudodifferential analog inputs.

The conversion process and data acquisition are controlled using standard control inputs that allow easy interfacing with microprocessors and DSPs. The input signal is sampled on the falling edge of CONVST and the conversion is also initiated at this point.

The AD7938/AD7939 have an accurate on-chip 2.5 V reference that can be used as the reference source for the analog-to-digital conversion. Alternatively, this pin can be overdriven to provide an external reference.

These parts use advanced design techniques to achieve very low power dissipation at high throughput rates. They also feature flexible power management options. An on-chip control register allows the user to set up different operating conditions, including analog input range and configuration, output coding, power management, and channel sequencing.

Product Highlights

  • High throughput with low power consumption.
  • Eight analog inputs with a channel sequencer.
  • Accurate on-chip 2.5 V reference.
  • Single-ended, pseudo differential, or fully differential analog inputs that are software selectable.
  • Single-supply operation with VDRIVE function. The VDRIVE function allows the parallel interface to connect directly to 3 V or 5 V processor systems independent of VDD.
  • No pipeline delay.
  • Accurate control of the sampling instant via a CONVST input and once-off conversion control.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Throughput rate: 1.5 MSPS
  • Power consumption
    6 mW maximum at 1.5 MSPS with 3 V supplies
    13.5 mW maximum at 1.5 MSPS with 5 V supplies
  • Software-configurable analog inputs
    8-channel single-ended inputs
    4-channel fully differential inputs
    4-channel pseudo differential inputs
    7-channel pseudo differential inputs
  • Specified for VDD of 2.7 V to 5.25 V
  • 8 analog input channels with a sequencer
  • Accurate on-chip 2.5 V reference ±0.2% maximum @ 25°C, 25 ppm/°C maximum
  • 70 dB SINAD at 50 kHz input frequency
  • No pipeline delays High speed parallel interface—word/byte modes
  • Full shutdown mode: 2 μA maximum
  • 32-lead LFCSP and TQFP packages

Functional Block Diagram for AD7939

Документация

Наименование Тип контента Тип файлов
AD7938/AD7939: 8-Channel, 1.5 MSPS, 12-Bit and 10-Bit Data Sheet  (Rev C, 10/2011) (pdf, 738 kB) Технические описания PDF
Interfacing the AD9739A FMC board to Xilinx FPGA platforms
AD9739A FMC board, is a 14-bit D/A converter that enables cable TV and broadband operators to synthesize the entire cable spectrum up to 1 GHz into a single RF (radio frequency) port on the Xilinx Virtex-6 ML605, Kintex-7 KC705, and Virtex-7 VC707.
Videos HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Maximize Performance When Driving Differential ADCs
... Converting a single-ended signal to a differential signal before the analog-to-digital conversion can improve the performance of your data-acquisition system. By Sally Paterson, Analog Devices (EDN, 6/12/2003)
Технические статьи HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7939

  • For a single-ended input drive, we recommend the AD8021 or the dual AD8022.
Recommended External Voltage References for the AD7939
  • For a precision 2.5V/3.0V reference, we recommend the AD780.
  • For a precision 2.5V reference, we recommend the ADR421.
  • For a precision 2.048V reference, we recommend the ADR420.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

AD7938/AD7938-6/AD7939 Evaluation kit
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7938CBZ Статус: Контакты Evaluation Board $ 59,00 Да -
EVAL-110VAC-USZ Статус: Контакты Evaluation Board $ 20,00 Да -
EVAL-220VAC-UKZ Статус: Prodn Evaluation Board $ 20,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть