AD7723

LAST TIME BUY

16-Bit, 1.2 MSPS, CMOS Sigma-Delta ADC

Viewing:

Overview

  • 16-Bit Sigma-Delta ADC
    1.2 MSPS Output Word Rate
    32x/16x Oversampling Ratio
    Low-Pass and Band-Pass Digital Filter
    Linear Phase
  • Standby Mode
  • Flexible Parallel or Serial Interface
  • Crystal Oscillator
  • Single 5 V Supply
  • On-Chip 2.5 V Voltage Reference
AD7723
16-Bit, 1.2 MSPS, CMOS Sigma-Delta ADC
AD7723 Functional Block Diagram AD7723 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7723

AD7723 Evaluation Board

Product Details

The EVAL-AD7723CBZ is a fully featured evaluation kit for the AD7723. This board operates in stand alone mode or in conjunction with the Evaluation Controller board. When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7723
AD7723 Evaluation Board

Latest Discussions

Recently Viewed