Добавить к Мастеру создания структурных схем

AD7453:  Pseudo Differential, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23

Информация о продукте

Статус продукта:Производство

The AD7453 is a 12-bit, low-power, successive-approximation (SAR) analog-to-digital converters that features a pseudo differential analog input. This part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 555 kSPS.

The part contains a low-noise, wide bandwidth, differential track and hold amplifier (T/H) which can handle input frequencies in excess of 1 MHz with the -3 dB point being 20 MHz typically. The reference voltage is applied externally to the VREF pin and can be varied from 100 mV to 3.5 V depending on the power supply and what suits the application.

The conversion process and data acquisition are controlled using CS and the serial clock allowing the device to interface with Microprocessors or DSPs. The input signals are sampled on the falling edge of CS and the conversion is also initiated at this point.

The SAR architecture of this part ensures that there are no pipeline delays.

The AD7453 uses advanced design techniques to achieve very low power dissipation at high throughput rates.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low Power at max Throughput Rate:
    - 7 mW typ at 555 kSPS with 5 V Supplies
    - 3 mW typ at 555 kSPS with 3 V Supplies
  • Wide Input Bandwidth:
    - 70 dB SINAD at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • Specified for VDD of 2.7 V to 5.25 V
  • Pseudo Differential Analog Input
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Power-Down Mode: 1 µA max
  • 8 Pin SOT-23 Package

Functional Block Diagram for AD7453

Документация

Наименование Тип контента Тип файлов
AD7453: Pseudo Differential, 555kSPS, 12-Bit ADC in 8-Lead SOT-23 Data Sheet  (Rev B, 02/2004) (pdf, 524 kB) Технические описания PDF
CN-0100: Measuring −48 V High-Side Current Using the AD629 Difference Amplifier, AD8603 Op Amp, AD780 Reference, and AD7453 12-Bit ADC Single-Supply Components  (pdf, 108 kB) Circuit Note PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7453

  • For low noise, low distortion, we recommend the ADA4940-1 differential amplifier.
Recommended Voltage References for the AD7453
  • For low noise, high accuracy, we recommend the ADR421 or the AD780, 2.5V reference.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7453 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть