AD8324:  3.3 V Upstream Cable Line Driver

The AD83241 is a low cost amplifier designed for coaxial line driving. The features and specifications make the AD8324 ideally suited for DOCSIS 2.0 and EuroDOCSIS applications. The ...More

AD8324:  3.3 V Upstream Cable Line Driver

Product Description

The AD83241 is a low cost amplifier designed for coaxial line driving. The features and specifications make the AD8324 ideally suited for DOCSIS 2.0 and EuroDOCSIS applications. The gain of the AD8324 is digitally controlled. An 8-bit serial word determines the desired output gain over a 59 dB range, resulting in gain changes of 1 dB/LSB.

The AD8324 accepts a differential or single-ended input signal. The output is specified for driving a 75 W load through a 1:1 transformer.

Distortion performance of -54 dBc is achieved with an output level up to 61 dBmV at 65 MHz bandwidth.

This device has a sleep mode function that reduces the quiescent current to 30 µA and a full power-down function that reduces power-down current to 2.5 mA.

The AD8324 is packaged in a low cost 20-lead LFCSP package and a 20-lead QSOP package. The AD8324 operates from a single 3.3 V supply.

1Patent Pending.

Features

  • Supports DOCSIS 2.0 and Euro-DOCSIS standards for reverse path transmission systems
  • Gain programmable in 1 dB steps over a 59 dB range
  • Low distortion at 61 dBmV output:
    –59 dBc SFDR at 21 MHz
    –54 dBc SFDR at 65 MHz
  • Output noise level @ minimum gain 1.3 nV/√Hz
  • Maintains 75 Ω output impedance in TX-enable and Transmit-disable condition
  • Upper bandwidth: 100 MHz (full gain range)
  • 3.3 V supply operation
  • Supports SPI® interfaces

Diagrams

AD8324 Diagram
Functional Block Diagram for AD8324

Характеристики

Supply Voltage (V) +3.3V
Gain Low End (dB) -25.5dB
Gain High End (dB) +33.5dB
-3 dB BW (MHz) 100MHz
Spectral Noise (nV/rtHz) 157nV/rtHz
Gain Accuracy (dB) ±1dB
Supply Current (max) 207mA
Package 20-Lead LFCSP,20-Lead QSOP

Посмотреть другие компоненты

AD8260 - Усилитель мощности высокого тока и цифровой усилитель с регулируемым усилением/предусилитель с шагом 3 дБ

AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

Получать уведомление о новинках
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5