AD8320

Obsolete

High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain

Viewing:

Overview

  • 8-Bit Serial Gain Control
    V/V/LSB Linear Gain Response
  • 36 dB Gain Range
    ±0.20 dB Gain Accuracy
  • Upper Bandwidth: 150 MHz
  • Single Supply Operation from 5 V to 12 V
  • Maintains 75 Ω Output Impedance Power-Up and Power-Down Condition
  • 22 dBm 1 dB Compression Point (75 Ω)
  • Drives Low Distortion Signals into
    75 Ω Load:
    –57 dBc SFDR at 42 MHz and
    12 dBm Out
    –46 dBc SFDR at 42 MHz and
    18 dBm Out
  • Supports SPI Input Control Standard
AD8320
High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed