AD5535
Obsolete32-Channel, 14-Bit DAC with Fullscale Output Voltage Programmable from 50 V to 200 V
Overview
- High Integration: 32-Channel, 14-Bit DAC with Integrated
- High Voltage Output Amplifier
- Guaranteed Monotonic
- Housed in 15 x 15 mm CSPBGA Package Output
- Fullscale Output Voltage: Programmable from 50V to 200V via Reference Input
- 700μA Drive Capability
- Integrated Silicon Diode for Temperature Monitoring
- DSP-/Microcontroller-Compatible Serial Interface
- Channel Update Rate 1.2 MHz
- Asynchronous RESET facility
- Temperature Range: -10ºC to +85ºC
The AD5535 is a 32-channel 14-bit DAC with an on-chip high voltage output amplifier. This device is targeted for optical microelectromechanical systems. The output voltage range is programmable via the REF_IN pin. Output range is 0 to 50 V with REF_IN=1 V and is 0 V to +200 V with REF_IN=4 V. Each amplifier can source 700 µA, ideal for the deflection and control of optical MEMS mirrors. The output amplifier with a gain of 50 is driven from a 14-bit DAC whose output range varies from 0 to VREF depending on the code loaded the the relevant DAC register. The selected DAC register is written to via the 3-wire interface. The serial interface operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards.
The device is operated with AVCC = 4.75 to 5.25V, DVCC = 2.7 V to 5.25 V, V- = -4.75 to -5.25 V, V+ = +4.75V to +5.25 V, VPP = 210 V. A stable reference is required on REF_IN. REF_IN is buffered internally on the AD5535.
PRODUCT HIGHLIGHTS
- 32, 14-bit DACs in one package, guaranteed monotonic with integrated high voltage amplifier.
- Available in a CSPBGA package with a body size of 15mm by 15mm.
APPLICATIONS
- Optical Microelectromechanical Systems (MEMS)
- Optical Crosspoint Switches
- Micropositioning applications using piezoelectric actuators
- Level setting in automotive test and measurement
Documentation
Data Sheet 1
Product Highlight 1
Solutions Bulletin & Brochure 1
Product Highlight 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5535BOPAMP
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.