AD5425:  High Bandwidth, CMOS 8-Bit Serial Interface Multiplying D/A Converter

The AD5425 is a CMOS 8-bit current output digital-to-analog converter, which operates from a +2.5 V to 5.5 V power supply, making it suited to battery powered applications and many other ...More

AD5425:  High Bandwidth, CMOS 8-Bit Serial Interface Multiplying D/A Converter

Product Description

The AD5425 is a CMOS 8-bit current output digital-to-analog converter, which operates from a +2.5 V to 5.5 V power supply, making it suited to battery powered applications and many other applications.

This DAC utilizes a double buffered 3-wire serial interface that is compatible with SPI™, QSPI™, MICROWIRE™ and most DSP interface standards. In addition, an LDAC (Active Low) pin is provided, which allows simultaneous update in multi DAC configuration. On power-up, the internal shift register and latches are filled with zeros and the DAC outputs are at 0 V.

As a result of processing on a CMOS sub micron process, this DAC offers excellent four quadrant multiplication characteristics, with large signal multiplying bandwidths of 10 MHz.

Features

  • +2.5 V to +5.5 V Supply Operation
  • 50 MHz Serial Interface
  • 10 MHz Multiplying Bandwidth
  • 8-Bit DAC with Simple 8-Bit Data Load
  • ±10 V Reference Input
  • 10-Lead µSOIC Package
  • Guaranteed Monotonic
  • Four Quadrant Multiplication
  • Power On Reset
  • LDAC (Active Low) Function
  • 5 µA Typical Power Consumption

Diagrams

AD5425 Diagram
Functional Block Diagram for AD5425

Характеристики

Resolution (Bits) 8bit
DAC Update Rate 2.47MSPS
DAC Settling Time 100ns
# DAC Outputs 1
DAC Type Current Out
DAC Input Format Ser,SPI
Output FSR (-Vref),(Bip Vref),(Uni Vref),User Def. Range/Offset
Ref Int/Ext Ext
Supply Vnom Single(+2.7),Single(+3),Single(+3.3),Single(+5)
Pwr Diss (Max) 25µW
Package SOP

Посмотреть другие компоненты

AD5752R - Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5722R - Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC

AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC

Получать уведомление о новинках More
Part# Res (bits) Update Rate Settling Time # Outputs
AD9748 8 210MSPS 11ns 1
AD9708 8 125MSPS 35ns 1
AD9704 8 175MSPS 11ns 1
AD5424 8 20.4MSPS 30ns 1
AD5425 8 2.47MSPS 100ns 1
AD5426 8 2.47MSPS 50ns 1
AD5450 8 2.7MSPS 100ns 1