AD5332:  +2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 20-lead TSSOP

The AD5332/AD5333/AD5342/AD5343 are dual 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 230 µA at 3 V, and feature a power-down pin, PD that further reduces the ...More

Questions? Contact the DAC Team!

AD5332:  +2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 20-lead TSSOP

Product Description

The AD5332/AD5333/AD5342/AD5343 are dual 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 230 µA at 3 V, and feature a power-down pin, PD that further reduces the current to 80 nA. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, while the AD5333 and AD5342 allow a choice of buffered or unbuffered reference input.

Product Highlights

  • Available in a 20-lead TSSOP package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 0.69 mW at 3 V and 1.5 mW at 5 V
  • On-chip ouput buffer can drive output to both supply rails
  • Features

    • Dual 8-Bit DAC in 20-Lead TSSOP
    • Low Power: 300 µA @ 5 V, 230 µA @ 3 V
    • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
    • Guaranteed Monotonic by Design
    • Power-On-Reset to Zero Volts
    • Double-Buffered Input Logic
    • Simultaneous Update of DAC
      Outputs via LDAC pin (active low)
    • Asynchronous Clear Facility
      via CLR pin (active low)
    • Low Power Parallel Data Interface
    • Temperature Range: -40°C to 105°C

    Характеристики

    Resolution (Bits) 8bit
    DAC Update Rate 167kSPS
    DAC Settling Time 6µs
    # DAC Outputs 2
    DAC Type Voltage Out
    DAC Input Format Par
    Output FSR (Uni 2Vref),(Uni Vref)
    Ref Int/Ext Ext
    Supply Vnom Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    Pwr Diss (Max) 1.8mW
    Package SOP

    Посмотреть другие компоненты

    AD5722R - Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

    AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC

    AD5732R - Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

    AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC

    Получать уведомление о новинках More
    Part# Res (bits) Update Rate Settling Time # Outputs
    AD7528 8 5.6MSPS 180ns 2
    AD7628 8 2.9MSPS 350ns 2
    AD5302 8 167KSPS 6µs 2
    AD5303 8 167KSPS 6µs 2
    AD7302 8 833KSPS 1.2µs 2
    AD5332 8 167KSPS 6µs 2
    AD7303 8 833KSPS 1.2µs 2
    AD9709 8 125MSPS 35ns 2