AD9254

PRODUCTION

14-Bit, 150 MSPS, 1.8 V Analog-to-Digital Converter

Viewing:

Overview

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR = 71.8 dBc (72.8 dBFS) to 70 MHz input
  • SFDR = 84 dBc to 70 MHz input
  • Low power: 430 mW @ 150 MSPS
  • Differential input with 650 MHz bandwidth
  • On-chip voltage reference and sample-and-hold amplifier
  • DNL = ±0.4 LSB
  • Flexible analog input: 1 V p-p to 2 V p-p range
  • Offset binary, Gray code, or twos complement data format
  • Clock duty cycle stabilizer
  • Data output clock
  • Serial port control
    • Built-in selectable digital test pattern generation
    • Programmable clock and data alignment

AD9254
14-Bit, 150 MSPS, 1.8 V Analog-to-Digital Converter
AD9254-fbl AD9254 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9254 Simulink ADIsimADC Model

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9254 IBIS Models 1


Evaluation Kits

EVAL-AD9254

AD9254 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9254.

EVAL-AD9254
AD9254 Evaluation Board

Latest Discussions

Recently Viewed