SSM2301

Obsolete

Filterless High Efficiency Mono 1.4 W Class-D Audio Amplifier

Viewing:

Overview

  • Filterless Class-D amplifier with Σ-Δ modulation
  • No sync necessary when using multiple Class-D amplifiers from Analog Devices, Inc.
  • 1.4 W into 8 Ω at 5.0 V supply with less than 1% THD + N
  • 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Greater than 98 dB SNR (signal-to-noise ratio)
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 8-lead, 3 mm × 3 mm LFCSP and MSOP packages
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Fixed and user-adjustable gain configurations

Suggested Replacement Parts

SSM2305 PRODUCTION

Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier

SSM2301
Filterless High Efficiency Mono 1.4 W Class-D Audio Amplifier
SSM2301-fbl SSM2301-pc
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
SSM2305 PRODUCTION Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2301

SSM2301 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2301
SSM2301 Evaluation Board

Latest Discussions

Recently Viewed