ADUM5230
ADUM5230
PRODUCTIONIsolated Half-Bridge Driver with Integrated High-Side Supply
- Part Models
- 4
- 1ku List Price
- Starting From $3.48
Viewing:
Overview
- Integrated, isolated high-side supply
- 150 mW of secondary side power
- Isolated high-side and low-side outputs
- 100 mA output source current, 300 mA output sink current
- High common-mode transient immunity: >25 kV/µs
- High temperature operation: 105°C
- Adjustable power level
- Wide body, 16-lead SOIC package
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 524 V peak (basic insulation)
- UL 1577
- Qualified for automotive applications
The ADuM5230 is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining CMOS and microtransformer technologies, this isolation component contains an integrated dc-to-dc converter providing an isolated high-side supply. This eliminates the cost, space, and performance difficulties associated with external supply configurations such as bootstrap circuitry. This highside isolated supply powers not only the ADuM5230 high-side output but also any external buffer circuitry used with the ADuM5230.
In comparison to gate drivers employing high voltage level translation methodologies, the ADuM5230 offers the benefit of true, galvanic isolation between the input and each output. Each output can operate up to ±700 VP relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high side and low side may be as high as 700 VP.
Applications
- MOSFET/IGBT gate drives
- Automotive
- Motor drives
- Power supplies
Documentation
Data Sheet 1
Application Note 7
Technical Articles 6
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Video 1
Safety and Regulatory Compliance 1
Webcast 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM5230ARWZ | 16-Lead SOIC Wide | ||
| ADUM5230ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM5230WARWZ | 16-Lead SOIC Wide | ||
| ADUM5230WARWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM5230ARWZ | PRODUCTION | |
| ADUM5230ARWZ-RL | PRODUCTION | |
| ADUM5230WARWZ | PRODUCTION | |
| ADUM5230WARWZ-RL | PRODUCTION | |
|
Jun 22, 2015 - 15_0096 ADuM5230 Die Revision and Data Sheet Change |
||
| ADUM5230ARWZ | PRODUCTION | |
| ADUM5230ARWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM5230ARWZ | PRODUCTION | |
| ADUM5230ARWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.