ADV7123

PRODUCTION

CMOS, 330 MHz Triple 10-Bit High Speed Video DAC

Viewing:

Overview

  • 330 MSPS throughput rate
  • Triple 10-bit digital-to-analog converters (DACs)
  • SFDR
    • −70 dB at fCLK = 50 MHz; fOUT = 1 MHz
    • −53 dB at fCLK = 140 MHz; fOUT = 40 MHz
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2.0 mA to 26.5 mA
  • TTL-compatible inputs
  • Internal reference (1.235 V)
  • Single-supply 5 V/3.3 V operation
  • 48-lead LQFP package

ADV7123-EP supports defense and aerospace applications (AQEC standard)

  • Download ADV7123-EP data sheet (pdf)
  • Military temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12637 DSCC Drawing Number
ADV7123
CMOS, 330 MHz Triple 10-Bit High Speed Video DAC
ADV7123 Functional Block Diagram
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
Tools & Simulations

ADV7123 IBIS Models 2

Latest Discussions

Recently Viewed