ADP3631

PRODUCTION

High Speed, Dual, 2 A MOSFET Driver, inverting A & non-inverting B input pins

Viewing:

Overview

  • Industry-standard-compatible pinout
  • High current drive capability
  • Precise threshold shutdown comparator
  • UVLO with hysteresis
  • Overtemperature warning signal
  • Overtemperature shutdown
  • 3.3 V-compatible inputs
  • Rise time and fall time: 10 ns typical at 2.2 nF load
  • Fast propagation delay
  • See Data Sheet for additional features
ADP3631
High Speed, Dual, 2 A MOSFET Driver, inverting A & non-inverting B input pins
ADP3629/ADP3630/ADP3631 Functional Block Diagram ADP3631 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed