AD8270

PRODUCTION

Precision Dual-Channel, Difference Amplifier

Viewing:

Overview

  • With no external resistors
    • Difference amplifier: gains of 0.5, 1, or 2
    • Single ended amplifiers: over 40 different gains
    • Set reference voltage at midsupply
  • Excellent ac specifications
    • 15 MHz bandwidth
    • 30 V/μs slew rate
  • High accuracy dc performance
    • 0.08% maximum gain error
    • 10 ppm/°C maximum gain drift
    • 80 dB minimum CMRR (G = 2)
  • Two channels in small 4 mm × 4 mm LFCSP
  • Supply current: 2.5 mA per channel
  • Supply range: ±2.5 V to ±18 V
AD8270
Precision Dual-Channel, Difference Amplifier
AD8270 Functional Block Diagram AD8270 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed