LT8253
LT8253A
RECOMMENDED FOR NEW DESIGNS
40V USB Type-C Power Delivery Buck-Boost Controller
- Part Models
- 20
- 1ku List Price
- Starting From $5.67
Overview
- Proprietary Low-EMI Buck-Boost Architecture
- Wide Input Range: 4V to 40V
- Synchronous Switching: Up to 98% Efficiency
- ±1.5% Output Voltage Regulation
- Single Output Supports 1 Type-C Port Up to 100W
- Output Channel Enable Function
- Programmable Switching Frequency with External Synchronization and Spread Spectrum
- Overcurrent, Overvoltage, Short-Circuit Protection
- Available in 28-Lead Side Solderable QFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT8253/LT8253A are synchronous 4-switch buck-boost controllers optimized for automotive USB-C power delivery. The LT8253/LT8253A are fully compliant to the USB Power Delivery (PD) specification when used in conjunction with a USB Type-C or PD port controller. The output voltage slew rate can be controlled through the FB pin. The LT8253 can deliver up to 100W output power with 98% peak efficiency when running below the AM band. The LT8253A can deliver up to 60W output power with 95% peak efficiency when running above the AM band.
The LT8253/LT8253A support single buck-boost output for 1 Type-C port with power good flag. Over-current, over-voltage, and short-circuit protections are also available.
APPLICATIONS
- Automotive USB-C Power Delivery
- General Purpose Voltage Regulator
Documentation
Data Sheet 1
User Guide 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8253
- LT8253A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.