ADG529A:  アナログ・マルチプレクサ、CMOS、±15V、ラッチ機能付き、8チャンネル

ADG529Aは、4つのデュアル・チャンネルを備えたCMOSモノリシック・アナログ・マルチプレクサです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易です。ADG529Aでは、共通の1組の差動出力に対して4組の差動入力があり、2つのバイナリ・アドレスと1つのイネーブル入力に応じて、そのうちの1組に入力を切り替えます。TTLおよび5VのCMOSロジックと互 ...続きを見る

ADG528Aも参照してください。

ADG529A:  アナログ・マルチプレクサ、CMOS、±15V、ラッチ機能付き、8チャンネル

製品概要

ADG529Aは、4つのデュアル・チャンネルを備えたCMOSモノリシック・アナログ・マルチプレクサです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易です。ADG529Aでは、共通の1組の差動出力に対して4組の差動入力があり、2つのバイナリ・アドレスと1つのイネーブル入力に応じて、そのうちの1組に入力を切り替えます。TTLおよび5VのCMOSロジックと互換性のあるデジタル入力を備えています。

ADG529Aでは、高度なLC2MOSプロセスに基づく設計により、VSS~VDDの信号処理能力が向上し、広範囲の電源電圧にわたる動作が可能です。10.8~16.5Vの単電源または両電源範囲内であれば、無理なく動作できます。また、高速のスイッチング速度や低RONも特長になっています。

アプリケーション

  • オーディオおよびビデオのスイッチング
  • 自動テスト装置
  • 高精度のデータ・アクイジション
  • バッテリ駆動のシステム
  • サンプル&ホールド・システム
  • 通信システム
  • 特長

    • 44V最大定格
    • VSS~VDDのアナログ信号範囲
    • 単電源/両電源仕様
    • 広い電源範囲(10.8~16.5V)マイクロプロセッサ互換
    • マイクロプロセッサ互換(100nsのWRパルス)
    • 拡張工業用温度範囲(-40~+85℃)
    • 低リーク電流(typ:20pA)
    • 低消費電力(max:28μW)
    • 18ピンのDIP、SOICおよびサーディップ・パッケージ

    Diagrams

    ADG529A Diagram
    Functional Block Diagram for ADG529A

    仕様

    Sw/Mx Function x # (4:1) x 2
    Interface Type Parallel
    Available Packages DIP,LCC
    Max Analog Signal Range Vss to Vdd
    Ron (Ohms) 280Ohms
    Ron Match (Ohms) 14Ohms
    Cs (OFF) 5pF
    Cs, Cd (ON) n/a
    Off Isolation (-dB) 68dB
    Bandwidth n/a

    その他の製品を探す

    Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
    ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
    ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
    AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
    AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
    AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
    AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
    AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
    AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
    AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
    ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
    ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
    ADG784 (2:1) x 4 Parallel