AD8187: ビデオ用マルチプレクサ(2:1)480MHz、単電源、トリプル、G=+2
AD8187(G=+2)は、単電源の2:1高速トリプル・マルチプレクサです。480MHzを超える-3dB大信号帯域幅と1500V/μsを超えるスルーレートを実現します。全クロストークとアイソレーションがそれぞれ-78dBと95dB以上あるため、多くの高速アプリケーションで有用です。0.05%の微分ゲイン誤差と0.05°の微分位相誤差、さらに85MHzまで0.1dBのゲイン平坦性により、AD8 ...続きを見る
AD8187: ビデオ用マルチプレクサ(2:1)480MHz、単電源、トリプル、G=+2
製品概要
AD8187(G=+2)は、単電源の2:1高速トリプル・マルチプレクサです。480MHzを超える-3dB大信号帯域幅と1500V/μsを超えるスルーレートを実現します。全クロストークとアイソレーションがそれぞれ-78dBと95dB以上あるため、多くの高速アプリケーションで有用です。0.05%の微分ゲイン誤差と0.05°の微分位相誤差、さらに85MHzまで0.1dBのゲイン平坦性により、AD8187はプロ向けコンポーネント・ビデオの多重化に理想的です。+5Vの電源電圧での消費電流がわずか20mA未満(100mW)で、4nsのスイッチング・タイムが可能なため、ビデオ信号のスイッチング用に最適です。
AD8187は高速ディスエーブル機能により、出力をハイ・インピーダンス状態にすることができます。このため、大きな入力アレイを構築できる一方、オフ・チャンネルの出力負荷を最小限にできます。AD8187は、24ピンTSSOPパッケージで提供しています。
- 英語データシート Rev A, 06/2003 (pdf 474kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 931kB)
特長
- 全入出力バッファ付き
- 高速チャンネル間スイッチング:4ns
- 単電源動作
- 広帯域
480MHzの帯域幅(-3dB)2Vp-p
>1500V/μsのスルーレート(G=+2)
0.1%まで7.5nsの高速セトリング・タイム - 低消費電力:<20mA
- 全クロストーク:-78dB(5MHz時)
- 優れたビデオ仕様(RL=150Ω)
0.05%の微分ゲイン誤差
0.05°の微分位相誤差、低グリッチ - 全クロストーク:-48dB(100MHz時)
- 高オフ・アイソレーション:-95dB(5MHz時)
- 低価格
- 高速のハイ・インピーダンス・ディスエーブル機能
により複数の出力を接続 - ロジックにより出力をシフト可
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
ビデオ用マルチプレクサ(2:1)480MHz、単電源、トリプル、G=+2
Functional Block Diagram for AD8187
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel |