AD8185:  ビデオ用マルチプレクサ(2:1)310MHz、25mA、トリプル

AD8183(G=+1)とAD8185(G=+2)は、2:1の高速トリプル・マルチプレクサです。最大360MHzの-3dB信号帯域幅と1000V/μsを超えるスルー・レートを実現します。-72dB以上のクロストークと100dB以上のアイソレーションを備えているため、多くの高速アプリケーションで有用です。0.01%の微分ゲイン誤差と0.02°の微分位相誤差、さらに90MHzまで0.1dBゲイン ...続きを見る

AD8185:  ビデオ用マルチプレクサ(2:1)310MHz、25mA、トリプル

製品概要

AD8183(G=+1)とAD8185(G=+2)は、2:1の高速トリプル・マルチプレクサです。最大360MHzの-3dB信号帯域幅と1000V/μsを超えるスルー・レートを実現します。-72dB以上のクロストークと100dB以上のアイソレーションを備えているため、多くの高速アプリケーションで有用です。0.01%の微分ゲイン誤差と0.02°の微分位相誤差、さらに90MHzまで0.1dBゲイン平坦性により、AD8183とAD8185はプロ向けビデオおよびLCDの多重化に理想的です。±5Vの電源電圧での消費電流がわずか25mA未満で、15nsのスイッチング・タイムが可能なため、ビデオ信号のスイッチング用に最適です。

特長

  • フルにバッファされた入出力
  • 高速チャンネル切り替えスイッチング:15ns
  • 高速
    380MHzバンド幅(-3dB)@200mVp-p
    310MHz(-3dB)@2Vp-p
    1000V/μsのスルー・レート@G=+1、2Vステップ
    1150V/μsのスルー・レート@G=+2、2Vステップ
    高速セトリング・タイム:0.1%まで15ns
  • ロー・パワー:25mA
  • 低全不良クロストーク
      -84dB@5MHz
    -54dB@50MHz
  • 卓越したビデオ帯域性能(RL=150Ω)
      90MHzを越える所まで0.1dBのゲイン平坦度
      0.01%微分ゲイン誤差
      0.02゜微分位相誤差
  • 低チャンネル間クロストーク:-56dB@100MHz
  • 高いオフ絶縁:-100dB@10MHz
  • 低価格

Diagrams

AD8185 Diagram
Functional Block Diagram for AD8185

仕様

Sw/Mx Function x # (2:1) x 3
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range ±1.5V
Ron (Ohms) n/a
Ron Match (Ohms) n/a
Cs (OFF) n/a
Cs, Cd (ON) n/a
Off Isolation (-dB) 100dB
Bandwidth 320MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible