AD8184: ビデオ用マルチプレクサ(4:1)700MHz、5mA
AD8184は、4:1の高速マルチプレクサです。700MHzの-3dB信号帯域幅と750V/μsのスルーレートを実現します。88dBのクロストークと109dBのアイソレーションを備えているため、多くの高速アプリケーションで有用です。0.01%の微分ゲイン誤差と0.01°の微分位相誤差、さらに75MHzの0.1dBゲイン平坦性により、AD8184はプロ向けビデオの多重化に理想的です。±5Vの電 ...続きを見る
AD8184: ビデオ用マルチプレクサ(4:1)700MHz、5mA
製品概要
AD8184は、4:1の高速マルチプレクサです。700MHzの-3dB信号帯域幅と750V/μsのスルーレートを実現します。88dBのクロストークと109dBのアイソレーションを備えているため、多くの高速アプリケーションで有用です。0.01%の微分ゲイン誤差と0.01°の微分位相誤差、さらに75MHzの0.1dBゲイン平坦性により、AD8184はプロ向けビデオの多重化に理想的です。±5Vの電源電圧での消費電流がわずか4.4mA未満で、5nsのスイッチング・タイムが可能なため、ピクセル・スイッチング(ピクチャー・イン・ピクチャー)用に最適です。
AD8184の高速ディスエーブル機能により、出力をハイ・インピーダンス状態にすることができます。このため、複数の出力を接続して各段をカスケード接続でき、オフ・チャンネルによる出力バスへの負担がありません。±5Vの電源電圧で動作し、14ピンのPDIPおよびSOICパッケージがあります。
- 英語データシート Rev 0, 04/1997 (pdf 227kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 89kB)
特長
- シングル版とデュアル版の2:1
マルチプレクサも供給(AD8010、AD8182) - 高いオフ絶縁:-115dB@5MHz
- 低全不良クロストーク:-95dB@5MHz
- フルにバッファされた入出力
- 高速チャンネル間スイッチング:10ns
- 卓越したビデオ帯域性能(RL>2KΩ)
75MHzを越える所まで0.1dBのゲイン平坦度
0.01%微分ゲイン誤差(RL=10KΩ)
- 低グリッチ:<25mV
- ロー・パワー:4.4mA
- 低価格
- 複数接続のための高速出力ディスエーブル機能
- 高速
700Mhzを超えるバンド幅(-3dB)
750V/μs以上のスルー・レート
高速セトリング・タイム:0.1%まで15ns
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
ビデオ用マルチプレクサ(4:1)700MHz、5mA
Functional Block Diagram for AD8184
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No |