AD8182:  ビデオ用マルチプレクサ(2:1)750MHz、3.8mA、10nsのデュアル

AD8180(シングル)とAD8182(デュアル)は、2:1の高速マルチプレクサです。780MHzを超える-3dB信号帯域幅と750V/μsのスルー・レートを実現します。クロストークとアイソレーションがそれぞれ77dBと84dB以上あるため、多くの高速アプリケーションで有用です。0.02%の微分ゲイン誤差と0.02°の微分位相誤差、さらに100MHzを超える0.1dBのゲイン平坦性があるため ...続きを見る

AD8182:  ビデオ用マルチプレクサ(2:1)750MHz、3.8mA、10nsのデュアル

製品概要

AD8180(シングル)とAD8182(デュアル)は、2:1の高速マルチプレクサです。780MHzを超える-3dB信号帯域幅と750V/μsのスルー・レートを実現します。クロストークとアイソレーションがそれぞれ77dBと84dB以上あるため、多くの高速アプリケーションで有用です。0.02%の微分ゲイン誤差と0.02°の微分位相誤差、さらに100MHzを超える0.1dBのゲイン平坦性があるため、AD8180とAD8182はプロ向けビデオの多重化に理想的です。±5Vの電源電圧での消費電流が(2:1のマルチプレクサ1回路分)わずか3.8mA未満で、5nsのスイッチング・タイムが可能なため、ピクセル・スイッチング(ピクチャー・イン・ピクチャー)用に最適です。

AD8180とAD8182の高速ディスエーブル機能により、出力をハイ・インピーダンス状態にすることができます。このため、複数の出力を接続して各段をカスケード接続でき、オフ・チャンネルによる出力バスへの負担がありません。±5Vの電源で動作し、AD8180は8ピン、およびAD8182は14ピンのPDIPおよびSOICパッケージがあります。

特長

  • フルにバッファされた入出力
  • 複数接続のための高速出力ディスエーブル機能
  • 低全不良クロストーク:-80dB@5MHz
  • ロー・パワー:3.8mA(AD8180)、6.8mA(AD8182)
  • 卓越したビデオ帯域性能(RL>1kΩ)
      100MHzを越える所まで0.1dBのゲイン平坦度
      0.02%微分ゲイン誤差
      0.02゜微分位相誤差
  • 低グリッチ:<35mV
  • 低価格
  • 高いオフ絶縁:-90dB@5MHz
  • 高速チャンネル・スイッチング:10ns
  • 高速
      >750MHzバンド幅(-3dB)
      750V/μsのスルー・レート
      高速セトリング・タイム:0.1%まで14ns

Diagrams

AD8182 Diagram
Functional Block Diagram for AD8182

仕様

Sw/Mx Function x # (2:1) x 2
Interface Type Parallel
Available Packages DIP,SOIC
Max Analog Signal Range n/a
Ron (Ohms) n/a
Ron Match (Ohms) n/a
Cs (OFF) n/a
Cs, Cd (ON) n/a
Off Isolation (-dB) 93dB
Bandwidth 780MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No