AD9862:  ミックスド・シグナル・フロントエンド(MxFE™)、12/14ビット、ブロードバンド通信対応

AD9860/AD9862は、ブロードバンド・ワイヤレス・アプリケーション用に最適な多機能の集積ミックスド・シグナル・フロントエンドです。ダイナミックな性能、消費電力、コスト、およびサイズが重要な標準ベース/独自の固定アクセス、モデム、またはワイヤレス・ネットワーキング・アプリケーション向けの費用効果の高い、高性能ミックスド・シグナル・ソリューションです。

AD9860/AD ...続きを見る

AD9862:  ミックスド・シグナル・フロントエンド(MxFE™)、12/14ビット、ブロードバンド通信対応

製品概要

AD9860/AD9862は、ブロードバンド・ワイヤレス・アプリケーション用に最適な多機能の集積ミックスド・シグナル・フロントエンドです。ダイナミックな性能、消費電力、コスト、およびサイズが重要な標準ベース/独自の固定アクセス、モデム、またはワイヤレス・ネットワーキング・アプリケーション向けの費用効果の高い、高性能ミックスド・シグナル・ソリューションです。

AD9860/AD9862受信パスは、高性能10ビット/12ビット64MSPSのデュアルA/Dコンバータのほかに、入力バッファ、プログラマブル・ゲイン・アンプ、デシメーション・フィルタを内蔵しています。送信パスは、高性能12ビット/14ビット128MSPSのデュアルD/Aコンバータ、プログラマブル・ゲイン・アンプ、インターポレーション・フィルタ、デジタルHilbertフィルタ、それに複素数信号または実数信号のアップバージョン用のデジタル・ミキサーを内蔵しています。

アプリケーション

  • ブロードバンド・ワイヤレス(MMDS、IEEE 802.16)
  • ワイヤレスLAN(IEEE 802.11)
  • 広帯域セルラ(広帯域CDMA、3G、4Gセルラ)
  • ブロードバンド・モデム(家庭用ゲートウェイ、パワーライン・ネットワーキング)
  • 特長

    • 個別のリファレンス、入力バッファ、プログラマブル・ゲイン・アンプ(PGA)、デシメーション・フィルタ、デジタルHilbertブロックを備えたデュアル10/12ビット、64MSPSサンプリングA/Dコンバータ
    • デジタルHilbertフィルタ、インターポレーション・フィルタ、デジタルI/Qまたは実数信号アップコンバータ、バイパス可能なデジタル・アップコンバータを備えたデュアル12/14ビット、128MSPS D/Aコンバータ
    • デュアル受信/デュアル送信チャンネルを備えた多機能ミックスド・シグナル・フロントエンド・プロセッサ
    • フェーズ・ロック・ループ、タイミング生成回路を含む内部クロック分配ブロック
    • プログラマブル出力クロック、SPIポート、プログラマブル・シグマ・デルタ出力、補助DAC出力、補助ADC入力

    Diagrams

    AD9862 Diagram
    Functional Block Diagram for AD9862

    仕様

    Resolution (Bits) 12bit
    T-Put Rate 64MSPS
    Part # AD9862
    Supply V Single(+3.3)

    その他の製品を探す

    Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
    ADF9010 Bband Quadrature CODEC - - 900 MHz RFID readers - 900MHz ISM Band Analog RF Front End - - 2 -
    AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
    AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
    AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
    AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
    AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.68 12 2 50MSPS
    AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
    AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
    AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
    AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
    AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
    AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
    AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
    AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver