AD8363:  50 Hz to 6 GHz 50 dB TruPwr™ Detector

The AD8363 is a true rms responding power detector that has more than 50 dB measurement range when driven with a single-ended 50 Ω source. The device provides a solution in a variety of high ...続きを見る

AD8363:  50 Hz to 6 GHz 50 dB TruPwr™ Detector

製品概要

The AD8363 is a true rms responding power detector that has more than 50 dB measurement range when driven with a single-ended 50 Ω source. The device provides a solution in a variety of high frequency communication systems, and in instrumentation, requiring an accurate response to signal power. The AD8363 is easy to use with its single-ended 50 Ω input, only requiring a single 5 V supply, and a few capacitors. The AD8363 can operate from arbitrarily low frequencies to 6 GHz and can accept inputs that have rms values from less than -50 dBm to at least 0 dBm, with large crest factors, exceeding the requirements for accurate measurement of WiMAX, WCDMA, and CDMA signals.

The AD8363 can determine the true power of a high frequency signal having a complex low frequency modulation envelope, or can be used as a simple low frequency rms voltmeter. The high-pass corner generated by its internal offset-nulling loop can be lowered by a capacitor added on the CHPF pin.

Used as a power measurement device, VOUT is connected to VSET. The output is then proportional to the logarithm of the rms value of the input. In other words, the reading is presented directly in decibels and is conveniently scaled 1 V per decade, or 50 mV/dB; other slopes are easily arranged. In controller mode, the voltage applied to VSET determines the power level required at the input to null the deviation from the set point. The output buffer can provide high load currents.

The AD8363 has 1.5 mW power consumption when powered down by a logic high applied to pin 1, TCM2. It powers up within about 30 µs to its nominal operating current of 60 mA at 25°C. The AD8363 is supplied in a 4 mm × 4 mm, 16-lead LFCSP for operation over the temperature range of −40°C to +125°C. An evaluation board is available.

Applications:

  • Power amplifier linearization/control loops
  • Transmitter power controls
  • Transmitter signal strength indication (TSSI)
  • RF instrumentation
  • Data Sheet, Rev PrB, 08/2008

    Features

    • Accurate rms-to-dc conversion from 50 Hz to 6 GHz
    • Single ended input dynamic range of >50 dB
    • Waveform and modulation independent, such as WiMAX/GSM/CDMA/WCDMA/TDMA
    • Linear-in-decibels output, scaled 50 mV/dB
    • Log conformance error of <0.3 dB
    • Temperature stability of <±0.5 dB
    • Voltage supply range of 4.5 V to 5.5 V
    • Operating temperature range of −40°C to +125°C
    • Power-down capability

    仕様

    Voltage Supply (V) 4.5 to 5.5
    Supply Current (max) 60mA
    RF Freq (MHz) 6000MHz
    Dynamic Range (dB) 50dB
    Temp Stability (dB) ±0.5dB
    Output Response Linear in dB
    Response Time (ns) 8000ns
    Package 4 x 4 mm CSP

    その他の製品を探す

    Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
    AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.80
    AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.33
    AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP $5.31
    AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.94
    ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.78
    ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.42
    ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP $5.97

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    *価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    販売代理店リストを見る