シグナル・チェーンデザイナーに追加する

ADP3630:  High Speed, Dual, 2 A MOSFET Driver, non-inverting A/B input pins

製品詳細

製品状況:生産/供給中

The ADP3629/ADP3630/ADP3631 are dual, high current, high speed drivers, capable of driving two independent N-channel power MOSFETs. The ADP3629/ADP3630/ADP3631 use the industry-standard footprint but add high speed switching per-formance and improved system reliability.

The ADP3629/ADP3630/ADP3631 have an internal temperature sensor and provide two levels of overtemperature protection: an overtemperature warning and an overtemperature shutdown at extreme junction temperatures.

The SD function, generated from a precise internal comparator, provides fast system enable or shutdown. This feature allows redundant overvoltage protection, complementing the protec-tion inside the main controller device, or provides safe system shutdown in the event of an overtemperature warning.

The wide input voltage range allows the driver to be compatible with both analog and digital PWM controllers.

Digital power controllers are supplied from a low voltage supply, and the driver is supplied from a higher voltage supply. The ADP3629/ADP3630/ADP3631 add UVLO and hysteresis func-tions, allowing safe startup and shutdown of the higher voltage supply when used with low voltage digital controllers.

APPLICATIONS
  • AC-to-DC switch mode power supplies
  • DC-to-DC power supplies
  • Synchronous rectification
  • Motor drives
  • 特長と利点

    • Industry-standard-compatible pinout
    • High current drive capability
    • Precise threshold shutdown comparator
    • UVLO with hysteresis
    • Overtemperature warning signal
    • Overtemperature shutdown
    • 3.3 V-compatible inputs
    • Rise time and fall time:
      10 ns typical at 2.2 nF load
    • Fast propagation delay
    • See Data Sheet for additional features

    Functional Block Diagram for ADP3630

    資料

    タイトル コンテンツの種類 ファイル形式
    ADP3629_3630_3631: High Speed, Dual, 2 A MOSFET Driver (Rev 0, 11/2009) (pdf, 361 kB)  データシート PDF
    アナログのリーダーから提供する 高性能パワー・マネジメント製品(2012年12月)  (pdf, 4812 kB) メディア掲載一覧 PDF
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
    ADP3630 モデル一覧
    価格表の見かた

    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    この製品に対するご感想 X
    content here.
    content here.

    この製品に対するご感想

    閉じる