シグナル・チェーンデザイナーに追加する

ADM8832:  Charge Pump Regulator for Color TFT Panel

製品詳細

製品状況:生産/供給中

The ADM8832 is a charge pump regulator used for color thin film transistor (TFT) liquid crystal displays (LCD). Using charge pump technology, the device can be used to generate three output voltages (+5.1 V 2%, +15.3 V, –10.2 V) from a single 3 V input supply. These outputs are then used to provide supplies for the LCD controller (+5.1 V) and the gate drives for the transistors in the panel (+15.3 V and –10.2 V). Only a few external capacitors are needed for the charge pumps. An efficient low dropout voltage regulator also ensures that the power efficiency is high and provides a low ripple 5.1 V output. This LDO can be shut down and an external LDO used to regulate the 5 V doubler output and drive the input to the charge pump section, which generates the +15.3 V and –10.2 V outputs if so required by the user.

The ADM8832 has an internal 100 kHz oscillator for use in scanning mode, but the part must be clocked by an external clock source in blanking (low current) mode. The internal oscillator is used to clock the charge pumps during scanning mode where the current is highest. During blanking periods, the ADM8832 switches to use an external, lower frequency clock. This allows the user to vary the frequency and maximize power efficiency during blanking periods. The tolerances on the output voltages are seamlessly maintained when switching from scanning mode to blanking mode or vice versa.

The ADM8832 has a number of power saving features, including low power shutdown and reduced quiescent current consumption during the blanking periods mentioned above. The 5.1 V output consumes the most power, so power efficiency is also maximized on this output with an oscillator enabling scheme (Green Idle™). This effectively senses the load current that is flowing and turns on the charge pump only when charge needs to be delivered to the 5 V pump doubler output.

The ADM8832 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 20-lead LFCSP (lead frame chip scale package).

特長と利点

  • 3 output voltages (+5.1 V, +15.3 V, -10.2 V) from one 3 V input supply
  • Power efficiency optimized for use with TFT in mobile phones
  • Low shutdown current (<1 µA)
  • Low quiescent current
  • Fast transient response
  • Shutdown function
  • Power saving during blanking period
  • Option to use external ldo

Functional Block Diagram for ADM8832

ADM8832 Diagram
Functional Block Diagram for ADM8832

資料

タイトル コンテンツの種類 ファイル形式
ADM8832: Charge Pump Regulator for Color TFT Panel Data Sheet  (Rev A, 05/2004) (pdf, 206 kB)  データシート PDF
Innovative Power Reduction Techniques Enable Handset Manufacturers to Provide Media Rich Devices
The demand for mobile devices with high-end features has been rapidly increasing. Features like text messaging, gaming, GPS navigation, web browsing and video playback on high resolution color displays are becoming the norm in today’s portable consumer electronics market.
(LED Journal, August/September 2009)
技術関連記事 HTML
Products for Wireless Handset Applications  (pdf, 1441 kB) メディア掲載一覧 PDF
Product Solutions for Handset Applications  (pdf, 349 kB) メディア掲載一覧 PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) メディア掲載一覧 PDF
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
評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

Sampleサンプル&購入

価格、パッケージ、入手性

ADM8832 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
ADM8832ACP 製品状況: 製造中止 20 ld LFCSP (4x4mm) 20 工業用 Tray, 490 $ 0.00 $ 0.00 N  成分表 製造中止案内(PDN)を見る お問い合わせ
ADM8832ACP-REEL 製品状況: 製造中止 20 ld LFCSP (4x4mm) 20 工業用 Reel, 5000 $ 0.00 $ 0.00 N  成分表 PCN/製造中止案内 お問い合わせ
ADM8832ACP-REEL7 製品状況: 製造中止 20 ld LFCSP (4x4mm) 20 工業用 Reel, 1500 $ 0.00 $ 0.00 N  成分表 製造中止案内(PDN)を見る お問い合わせ
ADM8832ACPZ 製品状況: 製造中 20 ld LFCSP (4x4mm) 20 工業用 Tray, 490 $ 2.23 $ 2.02 Y  成分表 PCN 購入 サンプル
ADM8832ACPZ-REEL 製品状況: 製造中 20 ld LFCSP (4x4mm) 20 工業用 Reel, 5000 $ 0.00 $ 2.02 Y  成分表 PCN 購入
ADM8832ACPZ-REEL7 製品状況: 製造中 20 ld LFCSP (4x4mm) 20 工業用 Reel, 1500 $ 0.00 $ 2.02 Y  成分表 PCN 購入
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

ADM8832 Evaluation Tools
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADM8832-EVALZ 製品状況: 製造中 Evaluation Board - Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる